Electric Power C32 (50 Hz) with Upgradeable Packaging 910 - 1500 kVA Diesel Generator Set

Minimum Rating
910 kVA
910 kVA
Maximum Rating
1500 kVA
1500 kVA
Emissions/Fuel Strategy
Low Fuel, Low Emissions
Low Fuel, Low Emissions

Product Specifications for C32 (50 Hz) with Upgradeable Packaging

Generator Set Specifications

Engine Specifications

Generator Set Dimensions

C32 (50 Hz) with Upgradeable Packaging Standard Equipment

Air Inlet System

  • Single element canister type with service indicator

Control Panel

  • EMCP 4.2
  • Warning Shutdowns
  • Digital Indicators
  • Control Features
  • Communications
  • Programmable Protective Relaying Functions

Cooling System

  • Radiator fan and fan drive
  • Low coolant level sensor
  • ATAAC
  • Coolant drain line with valve
  • Fan and belt guards
  • Caterpillar Extended Life Coolant

Exhaust System

  • Exhaust manifold - Dry
  • 203 mm (8 in) ID round flanged outlet

Fuel System

  • Fuel priming pump
  • Primary fuel filter with water separator
  • Fuel cooler
  • Secondary fuel filters

General

  • RH Service
  • Caterpillar Yellow with high gloss black rails & radiator
  • Flywheel and flywheel housing-SAE
  • SAE Standard Rotation

Generators and Attachments

  • Reactive droop
  • Winding temperature detectors
  • Class H temperature rise at 40C ambient
  • Busbar connections, top center mounted, top cable entry
  • Permanent magnet
  • NEMA Class H insulation
  • Salient pole
  • IEC standard hole pattern
  • 6 Lead
  • Integrated voltage regulator (IVR)
  • 3 Phase brushless
  • Internal excitation

Governing System

  • ADEM(tm) A4

Lube System

  • Gear type lube oil pump
  • Integral lube oil cooler
  • Lubricating oil
  • Oil filter, filler and dipstick
  • Oil drain lines and valve
  • Fumes disposal

Mounting System

  • Rails - engine/generator/radiator mounting
  • Rubber anti-vibration mounts

Power Termination

  • Busbar

Starting / Charging System

  • 45 amp charging alternator
  • Battery, rack and cables
  • 24-volt electric starting motor
  • Battery disconnect switch

C32 (50 Hz) with Upgradeable Packaging Optional Equipment

Control System

  • Expansion I/O module
  • EMCP 4.3, EMCP 4.4
  • Remote annunciator module
  • Remote monitoring software
  • Local annunciator module
  • Remote annunciator module
  • EMCP (4.2) (4.3) (4.4)
  • Local annunciator module

Engine Options

  • Radiator duct flange
  • Exhaust guards / shields
  • Heavy duty electric starting motors
  • Dual element air cleaners
  • Heavy duty air cleaners
  • Muffler (industrial grade)

Engine System

  • Heavy duty electric starting motors
  • Battery charger (10 amps)
  • Spring type anti-vibration mounts (95% efficient)
  • Heavy duty batteries
  • Heavy duty air cleaners
  • Dual element air cleaners
  • Exhaust guards / shields
  • Muffler (industrial grade)
  • Radiator duct flange
  • Jacket water heater
  • Rubber anti-vibration mounts (90% efficient)

Extended Service Contract

  • 2 Year Extended Service Contract (ESC)
  • 3 Year Extended Service Contract (ESC)
  • 5 Year Extended Service Contract (ESC)

Generators

  • Anti-condensation heaters
  • Winding: [ ] Random [ ] Random with coastal insulation [ ] Form
  • Excitation: [ ] Permanent Magnet Excited (PM) [ ] Internally Excited (IE)
  • Temperature Rise over 40°C ambient: [ ] 150°C [ ] 125°C [ ] 105°C [ ] 80°C
  • Generator stator and bearing temperature monitoring & protection
  • Excitation: [ ] Permanent Magnet Excited (PM) [ ] Internally Excited (IE)
  • Winding: [ ] Random [ ] Random with coastal insulation [ ] Form
  • Temperature Rise over 40°C ambient: [ ] 150°C [ ] 125°C [ ] 105°C [ ] 80°C

Power Termination

  • Circuit breaker, IEC listed (fully rated)
  • Bus bars
  • Circuit breaker, 100% Rated, UL Listed (fully rated)

See how C32 (50 Hz) with Upgradeable Packaging compares against frequently compared products.

Tools And Expert Help At Every Turn

Textile mill supplements sporadic grid power with Cat® generator sets

An icon of the Pakistani spinning industry, Din Textile Mills, Ltd. requires a consistent power source for their spinning mills. To supplement unpredictable grid power, Din trusts Cat® generator sets to deliver high power output, reliability, and fuel efficiency.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Extended Service Coverage

Spend less time managing your equipment and more time running your business with options to protect you against unexpected repair costs.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the C32 (50 Hz) with Upgradeable Packaging

View More Offers