C15 (50 HZ) India Market Only | 500 kVA Diesel Generator

Diesel Generator Sets C15 | 500 kVA (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
500 kVA
500 kVA
Minimum Rating
500 kVA
500 kVA
Emissions/Fuel Strategy
India CPCB/MoEF
India CPCB/MoEF

Overview

500 kVA Diesel Generator Set

Producing reliable power of 500 kVA at 50 Hz, for prime applications, the C15 generator set is fitted with a rugged, durable engine that has been field proven in thousands of applications worldwide, has been designed to meet ISO 8528-5 transient response requirements and built to accept 100 % rated load in one step. These generator sets have an Emissions / Fuel strategy of India CPCB/MoEF.

Benefits

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and perform as expected

Designed Specifically for India Regulations

Product Specifications for C15 | 500 kVA (50 Hz)

Maximum Rating 500 kVA 500 kVA
Minimum Rating 500 kVA 500 kVA
Emissions/Fuel Strategy India CPCB/MoEF India CPCB/MoEF
Voltage 415 Volts 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model C15 ATAAC, I-6, 4-Stroke Water-Cooled Diesel C15 ATAAC, I-6, 4-Stroke Water-Cooled Diesel
Bore 5.4 in 137.2 mm
Stroke 6.75 in 171.4 mm
Displacement 927.56 in³ 15.2 l
Compression Ratio 17:01 17:01
Aspiration Air to Air Aftercooled Air to Air Aftercooled
Fuel System MEUI MEUI
Governor Type Adem™A4 Adem™A4

C15 | 500 kVA (50 Hz) Standard Equipment

Cooling System

  • Radiator

Exhaust System

  • Exhaust flange outlet

Power Termination

  • Busbar

Control Panel

  • TCP 1000

General

  • Paint - Caterpillar yellow except rails and radiators gloss black

C15 | 500 kVA (50 Hz) Optional Equipment

Air Inlet System

  • Heavy duty air cleaner

Control Panel

  • EMCP 4.2

See how C15 | 500 kVA (50 Hz) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent