C18 (50 HZ) India Market Only | 600 kVA Diesel Generator

Diesel Generator Sets C18 (50 Hz) India Market Only

Request A Price Find Dealer

Key Specs

Maximum Rating
600 kVA
600 kVA
Minimum Rating
600 kVA
600 kVA
Emissions/Fuel Strategy
India CPCB/MoEF
India CPCB/MoEF

Overview

600 kVA Diesel Generator Set

The C18 diesel generator sets have been developed for your mission critical, standby and prime applications. Producing reliable power from 600 to 600 kVA at 50 Hz, meeting ISO 8528-5 transient response requirements and built to accept 100 % rated load in one step. Our C18 generator sets range from low fuel consumption systems to EPA Stationary Emergency (Tier 2) certified. The gensets are certified for latest India CPCB emission standards Emissions / Fuel Strategy.

Benefits

Designed Specifically for India Regulations

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and perform as expected

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Product Specifications for C18 (50 Hz) India Market Only

Maximum Rating 600 kVA 600 kVA
Minimum Rating 600 kVA 600 kVA
Emissions/Fuel Strategy India CPCB/MoEF India CPCB/MoEF
Voltage 415 Volts 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 RPM 1500 RPM
Duty Cycle Standby, Prime Standby, Prime
Engine Model C18 ATAAC, I-6, 4-Stroke Water-Cooled Diesel C18 ATAAC, I-6, 4-Stroke Water-Cooled Diesel
Bore 5.71 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1106.4 in³ 18.13 l
Compression Ratio 18:01 18:01
Aspiration Air to Air Aftercooled Air to Air Aftercooled
Fuel System MEUI MEUI
Governor Type Adem™A4 Adem™A4

C18 (50 Hz) India Market Only Standard Equipment

Cooling System

  • Radiator

Exhaust System

  • Exhaust flange outlet

Power Termination

  • Busbar

Control Panel

  • Local design and source
  • TCP 1000

General

  • Paint - Caterpillar yellow except rails and radiators gloss black

C18 (50 Hz) India Market Only Optional Equipment

Air Inlet System

  • Heavy duty air cleaner

Control Panel

  • EMCP 4.2

See how C18 (50 Hz) India Market Only compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent