Electric Power C32 (60 Hz) with Upgradeable Packaging 830 - 1000 kW Diesel Generator Set

Minimum Rating
830 ekW
830 ekW
Maximum Rating
1000 eKW
1000 eKW
Emissions/Fuel Strategy
Low Fuel, Low Emissions
Low Fuel, Low Emissions

Product Specifications for C32 (60 Hz) with Upgradeable Packaging

Generator Set Specifications

Engine Specifications

Generator Set Dimensions

C32 (60 Hz) with Upgradeable Packaging Standard Equipment

Air Inlet System

  • Air Cleaner; single element canister type with service indicator

Control System

  • Local Annunciator
  • Amps (per phase & average)
  • Power Factor (per phase & average)
  • Text alarm/event descriptions
  • Customer data link (Modbus RTU)
  • Reverse Power (kW) (32)
  • Volts (L-L & L-N)
  • kVAr-hr (total)
  • kW (per phase, average & percent)
  • High coolant temperature
  • Low oil pressure
  • RTD module
  • Accessory module data link
  • Run / Auto / Stop Control
  • 2 programmable relay outputs (Form C)
  • Over/Under Frequency (81 o/u)
  • 6 programmable digital inputs
  • Emergency stop pushbutton
  • Overspeed
  • EMCP 4.2
  • Communications:
  • Low coolant level
  • Reverse Reactive Power (kVAr) (32RV)
  • kW-hr (total)
  • Generator phase sequence
  • kVA (per phase, average & percent)
  • Oil pressure (psi, kPa or bar)
  • 2 programmable digital outputs
  • Frequency (Hz)
  • kVAr (per phase, average & percent)
  • Remote serial annunciator
  • Thermocouple module
  • Engine cycle crank
  • Failure to start (overcrank)
  • 4 programmable relay outputs (Form A)
  • Coolant temperature
  • Over/Under voltage (27 / 59)
  • 24-volt DC operation
  • True RMS AC metering, 3-phase, �1% accuracy
  • Compatible with the following optional modules:
  • Digital I/O module
  • DC volts
  • Speed adjust
  • Overcurrent (50 / 51)
  • Warning/shutdown with common LED indication of shutdowns for:
  • Operating hours
  • Remote CAN annunciator
  • RPM
  • Serial annunciator module data link
  • Programmable protective relaying functions:
  • Low coolant temperature
  • Features:
  • Environmental sealed front face
  • Digital indication for:
  • Emergency stop
  • Voltage adjust

Governing System

  • ADEM(tm) A4

Cooling System

  • Coolant drain line with valve
  • Radiator fan and fan drive
  • Caterpillar Extended Life Coolant
  • Low coolant level sensor
  • Fan and belt guards

Exhaust System

  • Exhaust manifold - dry - single - 8 in
  • 203 mm (8 in) ID round glanged outlet

Fuel System

  • Secondary fuel filters
  • Fuel priming pump
  • Fuel cooler
  • Primary fuel filter with water separator

Generators and Attachments

  • Integrated Voltage Regulator (IVR) - IVR includes reactive droop
  • NEMA Class H insulation, Class H temperature rise at 40C ambient
  • NEMA Class H insulation, Class H temperature rise at 40C ambient
  • Reactive droop
  • Random wound
  • Bus bar connections, top center mounted, top cable entry
  • 6 Lead
  • Form Wound
  • Low Voltage:
  • Permanent Magnet
  • 60 Hz models: NEMA standard hole pattern
  • Medium Voltage:
  • Winding temperature detectors
  • 3 Phase brushless, salient pole
  • Winding temperature detectors
  • Internal Excitation
  • Bus bar connections, right side extension box, bottom cable entry
  • 60 Hz models: NEMA standard hole pattern

Literature

  • English

Lube System

  • Oil filter, filler and dipstick
  • Oil drain lines and valve
  • Fumes disposal
  • Lubricating oil
  • Integral lube oil cooler
  • Gear type lube oil pump

Mounting System

  • Rubber anti-vibration mounts (shipped loose)
  • Rails - Engine / generator / radiator mounting

Starting / Charging System

  • Battery disconnect switch
  • 45 Amp charging alternator
  • Battery, rack and cables
  • 24 Volt electric starting motor

General

  • Paint: Caterpillar yellow with high gloss black rails & radiator
  • SAE standard rotation
  • Right hand servicing
  • Flywheel and flywheel housing-SAE No. 0 with SAE No. 0 to 00 adapter

C32 (60 Hz) with Upgradeable Packaging Optional Equipment

Control System

  • Governors
  • Expansion I/O module
  • Local annunciator module
  • Remote monitoring software
  • Remote annunciator module
  • Auxiliary box
  • Generator temperature monitoring
  • EMCP 4.3, EMCP 4.4
  • Customer interface options
  • Remote annunciator module
  • Local annunciator module
  • EMCP (4.2) (4.3) (4.4)

Control Panel Options

  • Local PC monitoring
  • Remote speed adjust
  • Vandal proof door
  • Panel lights
  • Auxiliary panel mounting locations

Cooling System

  • Radiator duct flange

Enclosures

  • Sound attenuated enclosures
  • Premium sound attenuated enclosures

Engine Options

  • Muffler (industrial grade)
  • Heavy duty electric starting motors
  • Heavy duty air cleaners
  • Spring type anti-vibration mounts (95% efficient)
  • Dual element air cleaners
  • Exhaust guards / shields
  • Battery Charger (10A)
  • Jacket water heater
  • Radiator duct flange
  • Rubber anti-vibration mounts (90% efficient)
  • Heavy Duty Batteries
  • Exhaust guards / shields
  • Radiator duct flange
  • Muffler (industrial grade)
  • Heavy duty electric starting motors
  • Dual element air cleaners
  • Heavy duty air cleaners

Extended Service Contract

  • 2 Year Extended Service Contract (ESC)
  • 5 Year Extended Service Contract (ESC)
  • 3 Year Extended Service Contract (ESC)

Exhaust System

  • Muffler installation kits
  • Elbows
  • Flanges
  • Guard and shield system
  • Flexible fittings
  • Flange and exhaust expanders
  • Mufflers

Factory Support

  • Factory commissioning

Generators and Attachments

  • Anti-condensation heaters
  • Temperature Rise over 40°C ambient: [ ] 150°C [ ] 125°C [ ] 105°C [ ] 80°C
  • Winding: [ ] Random [ ] Random with coastal insulation [ ] Form

Lube System

  • Oil level regulator
  • 186 liter oil pan
  • Prelube pumps

Mounting System

  • Radiator isolators
  • Spring type vibration isolator
  • Standard package isolators

Power Termination

  • Busbars
  • Circuit breaker, 100% Rated, UL Listed (fully rated)
  • Circuit breaker, IEC listed (fully rated)

Premium Enclosures

  • AC Panel, outlets and lights
  • Cold weather bundle - AC Panel, outlets, lights, heater motorized louvers, installed battery charger, heavy duty batteries, dual starters, jacket water heater, generator space heaters
  • DC lighting package
  • Colors - Yellow, White, Beige, Grey
  • Motorized louvers
  • Premium enclosure fuel tank options
  • Panel bracket
  • Fixed louvers - standard

Special Tests / Reports

  • CSA test and certification
  • PGS test report @ 1.0 power factor
  • Neutral grounding connection
  • Generator test report
  • Standard genset TVA report
  • PGS test report @ 0.8 power factor

Generators

  • Temperature Rise over 40°C ambient: [ ] 150°C [ ] 125°C [ ] 105°C [ ] 80°C
  • Excitation: [ ] Permanent Magnet Excited (PM) [ ] Internally Excited (IE)
  • Winding: [ ] Random [ ] Random with coastal insulation [ ] Form

See how C32 (60 Hz) with Upgradeable Packaging compares against frequently compared products.

Tools And Expert Help At Every Turn

Textile mill supplements sporadic grid power with Cat® generator sets

An icon of the Pakistani spinning industry, Din Textile Mills, Ltd. requires a consistent power source for their spinning mills. To supplement unpredictable grid power, Din trusts Cat® generator sets to deliver high power output, reliability, and fuel efficiency.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Extended Service Coverage

Spend less time managing your equipment and more time running your business with options to protect you against unexpected repair costs.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the C32 (60 Hz) with Upgradeable Packaging

View More Offers