DE26E3S (50 Hz) | 26 kVA Diesel Generator

Diesel Generator Sets C3.3 |DE26E3S

Request A Price Find Dealer

Key Specs

Minimum Rating
26 kVA
26 kVA
Maximum Rating
26 kVA
26 kVA
Emissions/Fuel Strategy
EU Stage IIIA
EU Stage IIIA

Features At A Glance

Displaying 1-6 of 8

Cat Generator Set Package

Cat Generator Set Package

  • Cat generator set packages have been fully prototype tested
  • Accepts 100% block load in one step and meets NFPA 110 loading requirements
  • Conform to ISO 8528-5 steady state and transient response requirements
Cat Diesel Engine

Cat Diesel Engine

  • Reliable, rugged, durable design
  • Field-proven in thousands of applications worldwide
  • Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight
M-Frame Alternator

M-Frame Alternator

  • Superior motor starting capability minimizes need for oversizing alternator
  • Designed to match performance and output characteristics of Cat diesel engines
  • Robust Class H insulation
EMCP Control Panel

EMCP Control Panel

  • User-friendly interface and navigation
  • Scalable system to meet a wide range of installation requirement
  • Expansion modules and site-specific programming for specific customer requirements
Cooling System

Cooling System

  • Designed to operate in standard ambient temperatures up to 55°C (131°F)
  • Contact your Cat Dealer for specific ambient and altitude capabilities
Certifications

Certifications

Fully prototype tested with certified torsional vibration analysis available

Product Specifications for C3.3 |DE26E3S

Minimum Rating 26 kVA 26 kVA
Maximum Rating 26 kVA 26 kVA
Emissions/Fuel Strategy EU Stage IIIA EU Stage IIIA
Voltage 220 to 240 Volts 220 to 240 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model Cat® C3.3 Cat® C3.3
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 201.4 in³ 3.3 l
Compression Ratio 19.25:1 19.25:1
Aspiration Turbocharged Turbocharged
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 60.6 in 1540 mm
Width - Maximum 44.1 in 1120 mm
Height - Maximum 53.6 in 1361 mm
Dry Weight - Genset (maximum) 1823 lb 827 kg

C3.3 |DE26E3S Standard Equipment

Control panel

  • EMCP 4.1 Control panel

Alternator and Alternator attachments

  • 12 Leads
  • IP23 Protection
  • Voltage regulator (single phase sensing)
  • Tower panel, IP22, bottom cable entry
  • Segregated low voltage (AC/DC) wiring panel
  • Circuit breaker, IEC, 3 Pole, mounted in tower panel

Governing system

  • Mechanical governor

Cooling system

  • Radiator and cooling fan with guards
  • Coolant drain line with valve
  • Fan drive, battery charging alternator drive
  • Caterpillar extended life coolant

Air inlet system

  • Air cleaner; light duty with disposable element

Exhaust system

  • Stub pipe, gaskets, raincap & SAE exhaust flange
  • Industrial silencer

Fuel system

  • Standard open set fuel tank/base

Lube system

  • Lubricating oil
  • Oil drain line with valve

Mounting system

  • Captive linear vibration isolators
  • Lifting provision and drag points
  • Termination points for coolant and lube oil drain lines

Starting/charging system

  • 12V Battery with rack & cables

General

  • Engine and alternator pre-paint, Caterpillar yellow

C3.3 |DE26E3S Optional Equipment

Control panel

  • EMCP 4.2 Control panel
  • Earth fault and earth leakage
  • Control panel heater
  • Emergency E-Stop with security key
  • 4 Pole Circuit breaker
  • Voltage and speed adjust potentiometer

Alternator and Alternator Attachments

  • LC Frame alternator
  • Space heater
  • Permanent magnet excitation (PMG)
  • Automatic voltage regulator

Enclosures

  • Level 1 and Level 2 sound attenuated enclosures
  • Single point lifting frame
  • Rental pack
  • SBOX - CEE form sockets

Alarms and Shutdowns

  • Common alarm
  • Overload shutdown
  • Low coolant level shutdown
  • Low coolant temperature alarm
  • Low fuel level alarm and shutdown
  • High fuel level alarm

Engine

  • Electronic governor
  • Jacket water heater
  • Battery charger

Fuel system

  • Bunded base tank sized for a minimum of 12 hours running with 110% spill protection

Exhaust system

  • Residential silencer 25 dBA

Certification

  • Certificate of Conformance
  • EAC Certification

Extended service coverage

  • 3, 4, 5 and 10 Years

See how C3.3 |DE26E3S compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE26E3S Open Rear Right

DE26E3S Open Rear Left

DE26E3S Open Front Right

DE26E3S Open Front Left

Enclosure

Enclosure

DE26E3S Open Rear Right
DE26E3S Open Rear Left
DE26E3S Open Front Right
DE26E3S Open Front Left
Enclosure
Enclosure

360 View
360 View