D800 GC (60 Hz) 800 ekW Diesel Generator

Diesel Generator Sets D800 GC

Request A Price Find Dealer

Key Specs

Maximum Rating
800 ekW
800 ekW
Minimum Rating
800 ekW
800 ekW
Emissions/Fuel Strategy
U.S. EPA Tier 2
U.S. EPA Tier 2

Overview

800 eKW Diesel Generator Set

Producing reliable power at 800 ekW, 60 Hz, our D800 GC diesel generator set is made to meet your needs in standby applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is US EPA Stationary Emergency Use Only (Tier 2) certified.

Benefits

Accepts 100% Block Load

Demonstrated capability to pick up large on-site loads

Full Power up to 50°C Ambient

Provides full power even on hottest days of the year

Conforms to ISO8528-5 G3 Load Acceptance

Maintains voltage and frequency during transient events

Product Specifications for D800 GC

Maximum Rating 800 ekW 800 ekW
Minimum Rating 800 ekW 800 ekW
Emissions/Fuel Strategy U.S. EPA Tier 2 U.S. EPA Tier 2
Voltage 380 - 480 Volts 380 - 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C27 TA, V-12, 4-Stroke Water-Cooled Diesel C27 TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 5.4 in 137.2 mm
Stroke 6 in 152.4 mm
Displacement 1649.47 in³ 27.03 l
Compression Ratio 16.5:1 16.5:1
Aspiration TA TA
Fuel System MEUI MEUI
Governor Type Adem™A4 Adem™A4
Length - Minimum 164.3 in 4175 mm
Length - Maximum 164.3 in 4175 mm
Width - Minimum 73.1 in 1856 mm
Width - Maximum 73.1 in 1856 mm
Height - Minimum 87.3 in 2217.5 mm
Height - Maximum 87.3 in 2217.5 mm
Dry Weight - Genset (minimum) 13695 lb 6212 kg
Dry Weight - Genset (maximum) 13695 lb 6212 kg

D800 GC Standard Equipment

Control Panel

  • GCCP1.3

Cooling System

  • Radiator

D800 GC Optional Equipment

Control Panels

  • Remote monitoring software

Starting/Charging

  • Jacket water heater

General

  • Single element or dual element air cleaner,
  • Circuit breaker panel, based on regional and product configuration

See how D800 GC compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent