D800 GC (60 Hz) 800 ekW Diesel Generator

Diesel Generator Sets D800 GC 800 eKW Diesel Generator Set

Request A Price Find Dealer

Key Specs

Maximum Rating
800 ekW
800 ekW
Minimum Rating
800 ekW
800 ekW
Emissions/Fuel Strategy
U.S. EPA Tier 2
U.S. EPA Tier 2

Features At A Glance

Displaying 1-6 of 7

Cat

Worldwide Product Support

  • Cat dealers have over 1,800 dealer branch stores operating in 200 countries
  • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements
Cat

Cat Diesel Engine

  • Reliable, rugged, durable design
  • Field-proven in thousands of applications worldwide
  • Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight
Cat

SR500 Alternator

  • Superior motor starting capability minimizes need for oversizing alternator
  • Designed to match performance and output characteristics of Cat diesel engines
  • Robust Class H insulation
Cat

GCCP1.2 Control Panel

  • User-friendly interface and navigation
  • Scalable system to meet a wide range of installation requirement
  • Site-specific programming for specific customer requirements
Cat

Cooling System

  • Designed to operate in standard ambient temperatures up to 50°C (122°F)
  • Contact your Cat Dealer for specific ambient and altitude capabilities
Cat

Certifications

        
  • UL 2200 Listed
  •     
  • IBC Certified

Product Specifications for D800 GC

Maximum Rating 800 ekW 800 ekW
Minimum Rating 800 ekW 800 ekW
Emissions/Fuel Strategy U.S. EPA Tier 2 U.S. EPA Tier 2
Voltage 380 - 480 Volts 380 - 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C32 TA, V-12, 4-Stroke Water-Cooled Diesel C32 TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 5.71 in 145 mm
Stroke 6.38 in 162 mm
Displacement 1958.86 in³ 32.1 l
Compression Ratio 15.0:1 15.0:1
Aspiration TA TA
Fuel System EUI EUI
Governor Type Adem™A4 Adem™A4
Length - Minimum 164.3 in 4175 mm
Length - Maximum 164.3 in 4175 mm
Width - Minimum 73.1 in 1856 mm
Width - Maximum 73.1 in 1856 mm
Height - Minimum 87.3 in 2217.5 mm
Height - Maximum 87.3 in 2217.5 mm
Dry Weight - Genset (minimum) 14669 lb 6654 kg
Dry Weight - Genset (maximum) 14669 lb 6654 kg

D800 GC Standard Equipment

Control Panel

  • GCCP1.3

Cooling System

  • Radiator

D800 GC Optional Equipment

Control Panels

  • Remote monitoring software

Starting/Charging

  • Jacket water heater

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

See how D800 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

D 8000 GC

D 8000 GC

D 8000 GC

D 8000 GC

D 8000 GC
D 8000 GC
D 8000 GC
D 8000 GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the D800 GC

Start D800 GC Tour
close