Diesel Generator Sets 3516B DGB™ (50 Hz) 1750 - 2275 kVA Dynamic Gas Blending Generator Set

3516B DGB™ (50 Hz)

Features At A Glance

Cat Generator Set Package
Cat Diesel Engine
SR5 Alternator
EMCP 4 Control Panel
Cooling System
One Safe Source
World Wide Product Support

Product Specifications for 3516B DGB™ (50 Hz)

Generator Set Specifications

Engine Specifications

Generator Set Dimensions

3516B DGB™ (50 Hz) Standard Equipment

Air Inlet System

  • Air cleaner, single element canister type

Control System

  • Low oil pressure
  • Over / under frequency (81 o/u)
  • Alarm acknowledge
  • Oil pressure (psi, kPa or bar)
  • Reverse reactive power (kVAr) (32RV)
  • 3 Analog inputs
  • Programmable protective relaying functions:
  • 4 Programmable relay outputs (Form A)
  • Overspeed
  • Reverse power (kW) (32)
  • Customer data link (Modbus RTU)
  • Text alarm / event descriptions
  • Low coolant temperature
  • Number of I/O varies on options selected:
  • Emergency stop
  • Operating hours
  • Limiter and exciter diode monitor
  • Environmental sealed front face
  • kW (per phase, average & percent)
  • Digital indication for:
  • Auto / star t/ stop control
  • Cat Connect
  • Low coolant level
  • Controls:
  • Serial annunciator module data link
  • Regulator (IVR) - IVR includes reactive droop capability, 3-phase voltage sensing, KVAR/PF modes, RFI suppression, min/max exciter
  • RPM
  • Volts (L-L & L-N), frequency (Hz)
  • Coolant temperature
  • 1 Programmable digital outputs
  • Speed adjust
  • Engine cycle crank
  • Over / under voltage (27/59)
  • kW-hr (total)
  • 6 Customer programmable digital inputs
  • Generator phase sequence
  • 1 Programmable relay outputs (Form C)
  • PLC functionality
  • kVAr-hr (total)
  • DC volts
  • Engine cool-down timer
  • 24 Volt DC operation
  • Generator mounted - rear facing
  • High coolant temperature
  • Amps (per phase & average)
  • Load histogram feature
  • Emergency stop pushbutton
  • Warning / shutdown with common LED indication of shutdowns for:
  • kVAr (per phase, average & percent)
  • Customizable screens
  • True RMS AC metering, 3-phase, +/-2% accuracy
  • Overcurrent (50/51)
  • Communications:
  • kVA (per phase, average & percent)
  • Power Factor (per phase & average)
  • Failure to start (overcrank)
  • Accessory module data link
  • Lamp test
  • Generator set packages include Caterpillars Voltage

Exhaust

  • Exhaust flange outlet

Fuel

  • Primary fuel filter with integral water separator

Generator

  • IP23 Protection

Power Termination

  • Busbar

Control Panel

  • EMCP 4 Genset Controller

Cooling System

  • Package mounted radiator

Exhaust System

  • Dry exhaust manifold
  • Flanged faced outlet(s)

Fuel System

  • Fuel priming pump
  • Fuel cooler; not included with packages without radiator
  • Flexible fuel lines - shipped loose
  • Secondary fuel filters

General

  • SAE Standard Rotation
  • Paint - Caterpillar yellow except rails and radiators gloss black
  • RH Service
  • Flywheel and Flywheel housing-SAE No. 00

Generators and Attachments

  • Matched to the performance and output characteristics of Cat engines
  • Random wound
  • Busbar connections, right side extension box, bottom cable entry - 60 Hz models: NEMA standard hole pattern
  • Permanent magnet
  • LV
  • HV:
  • MV:
  • 6 Lead
  • Winding temperature detectors
  • NEMA Class H insulation, Class H temperature rise at 40C ambient (125C prime / 150C standby) - 60 Hz models: NEMA standard hole pattern
  • Class H insulation, Class F temperature rise at 40C ambient (105C prime / 130C standby)
  • 3 Phase brushless, salient pole
  • Anti condensation space heater
  • NEMA Class H insulation, Class H temperature rise at 40C ambient (125C prime / 150C standby)
  • Form wound

Governing System

  • ADEM A3

Lube System

  • Gear type lube oil pump
  • Oil filter, filler and dipstick
  • Oil drain lines and valve
  • Integral lube oil cooler
  • Lubricating oil
  • Fumes disposal

Mounting System

  • Rails - engine / generator / radiator mounting
  • Rubber anti-vibration mounts (shipped loose)
  • Anti-vibration mounts (shipped loose)

Starting System

  • 45 Amp charging alternator
  • 24 Volt electric starting motor
  • Battery disconnect switch
  • Battery and battery rack w/cables

3516B DGB™ (50 Hz) Optional Equipment

Exhaust

  • Exhaust mufflers

Air Inlet System

  • Dual element air cleaner
  • Standard ambient radiators
  • Single element Filter
  • Standard ambient ATAAC radiators
  • Optional radiator arrangements

Generator

  • Permanent magnet excitation (PMG)
  • Oversize and premium generators
  • Internal excitation (IE)
  • Anti-condensation heater

Control Panels

  • Load share module
  • Empty upper box
  • Generator main terminal box
  • Annunciator - remote
  • EMCP 4.3, EMCP 4.4
  • Digital I/O module
  • Cable Shroud
  • Remote monitoring software
  • Vandal proof panel cover
  • Side extension box
  • Generator temperature monitoring & protection
  • Annunciator - local

Cooling System

  • Water level switch gauges
  • Coolant

Mounting

  • IBC isolators
  • Spring-type vibration isolator

Crankcase Systems

  • No explosion relief valves
  • Explosion relief valve
  • Crankcase ventilation systems
  • Crankcase protection groups:

Exhaust System

  • Tier 4 dosing cabinet
  • Y Adapters
  • Flanges
  • Flange and exhaust expanders
  • Elbows>
  • Mufflers
  • Tier 4 lean emissions moduel
  • Clean emission parts
  • Flexible fittings
  • Tier 4 clean emission MOD kits
  • Exhaust offset

Starting/Charging

  • Charging alternator
  • Battery chargers
  • Oversize batteries
  • Heavy-duty starting system
  • Jacket water heater
  • Air starting motor with control and silencer

Extended Service Coverage

  • Platinum, Silver and Gold coverage

General

  • The following options are based on regional and product configuration:
  • UL 2200 package
  • EEC Declaration of Conformity
  • CSA Certification
  • Enclosures: sound attenuated, weather protective
  • EU Certificate of Conformance (CE)
  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • Integral & sub-base UL listed dual wall fuel tanks
  • Automatic transfer switches (ATS)
  • Integral & sub-base fuel tanks

Fuel System

  • Gas fuel filter
  • Primary fuel filter
  • Fuel priming pump (Tier 4)

Generators and Attachments

  • 1600 Frame - 380, 400, 415 Volts, 3 Phase 1500 rpm ,FW, PM, No. of leads = 6, Pitch = .6667
  • Hi voltage optional attachments
  • Differential current transformers
  • 1600 Frame - 380, 400, 415 Volts, 3 Phase 1500 rpm, RW, PM, No. of leads = 6, Pitch = .6667
  • Generators high voltage
  • Space heater kit
  • Generator conversions
  • 1600 Frame - 380, 400, 415 Volts, 3 Phase 1500 rpm, RW, IE, No. of leads = 6, Pitch = .6667
  • 2700 Frame - 6300, 6600, 6900 Volts, 3 Phase 1500 rpm, FW, PM, No. of leads = 6, Pitch = .6667
  • 3000 Frame - 10000, 10500, 11000 Volts, 3 Phase 1500 rpm, FW, PM, No. of leads = 6, Pitch = .6667
  • 1800 Frame
  • Alternator air cleaner

Instrumentation

  • Pyrometer and Termocouples

Lube System

  • Prelube pump groups
  • Oil level regulator
  • Lube oil in standard sump

Mounting System

  • IBC vibration isolators
  • Puck style low efficiency isolators
  • Spring type vibration isolators

Power Connections

  • Cable entry - right side
  • Cable entry - rear
  • Grounding groups
  • left side power connections
  • Neutral ground connections
  • Center post busbar
  • Right side power connections
  • Cable entry - left side
  • Rear power connections

Power Termination

  • Circuit breakers - LV packages
  • Circuit breakers, UL listed
  • 2000, 2500, 3200 Amp, 3 Pole, IEC rated circuit breakers
  • Circuit breakers, IEC compliant
  • 2000, 2500, 3200 Amp, 4 Pole, IEC rated circuit breakers
  • 1600, 2000, 2500, 3000 and 4000 Amp, 3 Pole, UL-100% rated circuit breakers

Special Tests / Reports

  • Standard engine test
  • Torsional vibration analysis
  • Fuel consumption test
  • PGS test report @ 1.0 power factor
  • OSPD certification
  • PGS test report @ 0.8 power factor
  • Generator set report

Starting / Charging

  • Engine barring devices
  • Electric starting motors
  • Jacket water heaters
  • Starter covers
  • Batteries, racks and cables
  • Air pressure regulator
  • 10, 20 and 35 Amp battery charger
  • 50 Amp NFPA battery charger
  • Air starting motors

See how 3516B DGB™ (50 Hz) compares against frequently compared products.

Tools And Expert Help At Every Turn

SEARCH AVAILABLE STOCK IN YOUR REGION AND RESERVE 24/7

We have generator sets ready to reserve and despatch today.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Dataspace trusts cat to protect their data

DataSpace has pioneered the Russian data center arena by offering reliable space, equipment, and bandwidth for leading Russian and multinational financial institutions and telecoms operating in Russia.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 3516B DGB™ (50 Hz)

View More Offers