Electric Power C18 (60 Hz) 500 - 750 kW Diesel Generator Set

C18 (60 Hz)

Features At A Glance

Cat Generator Set Package
Cat Diesel Engine
SR5 Alternator
EMCP Control Panel
Cooling System
Certifications
One Safe Source
World Wide Product Support

Product Specifications for C18 (60 Hz)

Generator Set Specifications

Engine Specifications

Generator Set Dimensions

C18 (60 Hz) Standard Equipment

Air Inlet System

  • Aftercooler core
  • Turbocharger

Control System

  • 3 Pole
  • EMCP4.2B
  • Right mounted power centre
  • Standard breaker

Cooling System

  • Jacket water pump, gear driven
  • Thermostats and housing
  • Coolant level sight gauge
  • Coolant level sensor
  • Coolant drain valve; terminated on edge of base
  • Cooling system filled with Caterpillar Extended Life Coolant
  • Radiator and cooling fan with belt guards

Exhaust System

  • Exhaust manifold; dry

Fuel System

  • Primary fuel filter w/integral water separator & secondary filter
  • Flexible fuel lines
  • Fuel cooler
  • Engine fuel transfer pump
  • Fuel priming pump

Generator and Attachments

  • Brushless, self-excited 2/3 pitch, random wound
  • Insulation Class H and temperature rise
  • Power centre, IP22 bottom cable entry
  • Segregated low voltage wiring panel
  • IP23 Protection

Mounting System

  • Anti-vibration mounts (Non-captive)
  • Generator mounting & Duct Plate
  • Narrow skid base

Protection System

  • Overspeed
  • Low oil pressure shutdown
  • High coolant temperature shutdown
  • Low Coolant level shutdown

Starting/Charging

  • 24 Volt electric starting motor

C18 (60 Hz) Optional Equipment

Air Inlet System

  • Dual element air cleaner
  • Heavy duty canister air filters

Control System

  • Annunciators box
  • Volt free contact
  • Remote E-Stop button
  • Discrete I/O module
  • Earth (Ground) fault relay
  • Local annunciator
  • EMCP 4.4

Circuit Breakers

  • Auxiliary contacts
  • Neutral bar (208V)
  • Single LSI motorised circuit breaker
  • Single LSI motorised Circuit Breaker
  • External paralleling

Enclosures

  • Sound attenuated (SA)
  • Weather protective
  • Aluminium enclosure

Cooling System

  • Stone guards
  • Coolant heater
  • Jacket water heater with pump

Base / Fuel Tank

  • Audio & visual fuel alarm
  • Sub Base Dual Wall Fuel Tank: 660, 1000, 1900, 2200 gal

Fuel System

  • Sub tank bases: 24 hr & 48 hr
  • Integral 8 hr tank base

Generator and Attachments

  • LC frame oversize generators
  • Space heater control
  • PMG, AREP
  • Oversize
  • Coastal protection (CIP)

Starting and Charging

  • Battery disconnect switch
  • 5 Amp battery charger
  • Oversize battery set
  • Standard battery set

Certifications

  • Certification of Compliance � IBC
  • CSA 22.2
  • Dual IBC & OSHPD
  • UL2200 Listed
  • Seismic

General

  • Tool set

Lube System

  • Manual sump pump

See how C18 (60 Hz) compares against frequently compared products.

Tools And Expert Help At Every Turn

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Extended Service Coverage

Spend less time managing your equipment and more time running your business with options to protect you against unexpected repair costs.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Reliable Backup Power for Mushroom Grower

As the largest organic mushroom grower in Canada, Highline Mushrooms needs reliable power to maintain specific growing conditions.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Take the interactive virtual product tour to explore the great features and benefits of the C18 (60 Hz)

Start C18 (60 Hz) Tour

Check out current offers for the C18 (60 Hz)

View More Offers