Diesel Generator Sets C18 (50 Hz) 706 - 850 kVA Diesel Generator Set

C18 (50 Hz)

Features At A Glance

Design Criteria
Cat Diesel Engine
A-Frame Alternator
EMCP Control Panel
Single-Source Supplier
World Wide Product Support
Seismic Certification

Product Specifications for C18 (50 Hz)

Generator Set Specifications

Engine Specifications

Generator Set Dimensions

C18 (50 Hz) Standard Equipment

Air Inlet System

  • Single element air cleaner
  • Turbocharger
  • Aftercooler core
  • Light duty air cleaner

Control System

  • EMCP 4.2B

Cooling

  • Coolant drain line with valve
  • Radiator and cooling fan with guard
  • Fan drive, battery charging alternator drive
  • Caterpillar extended life coolant

Exhaust System

  • Stainless steel exhaust flex gaskets, raincap and SAE exhaust flange for customer use; shipped loose

Fuel System

  • Standard 8 hour open set integral fuel tank

Generator and Attachments

  • LC frame generator - IP23 protection
  • Matched to the performance and output characteristics of Cat engines
  • Segregated low voltage (AC/DC) wiring panel
  • Mandatory Option circuit breaker, IEC, 3 pole, mounted in power centre
  • Integrated Voltage Regulator
  • Power center, IP22
  • Integrated Voltage Regulator

Governing System

  • Cat Electronic Governor (ADEM A4)

Lube System

  • Lubricating oil
  • Oil drain lines with valves

Mounting System

  • Captive linear vibration isolators between base and engine-generator.

Starting/Charging

  • 24 Volt battery with rack and cables

General

  • Engine and alternator pre-paint, Caterpillar yellow

C18 (50 Hz) Optional Equipment

Air Inlet System

  • Dual element air cleaner

Circuit Breakers

  • 4 Pole (IEC-100% rated) circuit breakers - Package mounted
  • Circuit breaker (IEC) auxiliary contacts
  • 3 Pole (IEC-100% rated) circuit breakers - Motorised
  • Pad-lockable circuit breaker device
  • Shunt trip for IEC breaker
  • Power terminal strip
  • 4 Pole (IEC-100% rated) circuit breakers - Motorised
  • 3 Pole (IEC-100% rated) circuit breakers - Package mounted

Control System

  • Local alarm horn
  • Protective devices: Earth fault relay - earth leageage ground fault relay - Overload shutdown via breaker - Low fuel level alarm - Low fuel level shutdown - high fuel level alarm - Fuel level sensor
  • EMCP 4.4
  • Remote annunciator modules
  • Oil temperature displays
  • Local alarm modules

Cooling System

  • Radiator transition flange
  • Low coolant temperature alarm

Enclosures

  • Sound attenuated enclosures (to be available soon)

Exhaust System

  • 8 and 10 inch elbow kits
  • 10, 25 and 35 dB end in / end out Mufflers
  • Engine mounted muffler
  • 8 and 10 inch GP flanges
  • Manifold and Turbocharger guard

Fuel System

  • Integral - Duel wall fuel tank base
  • Fuel transfer system
  • Manual fuel transfer pump

Generator and Attachments

  • Space heaters
  • A frame CIP generator
  • LC frame CIP generator
  • A frame oversize generator
  • Ingress protection
  • LC frame oversize generators
  • LC frame generator
  • Permanent magnet excitation

Lube System

  • Manual sump pump

Starting and Charging

  • Jacket water heaters
  • 5 Amp battery charger
  • Battery disconnect switch
  • Jacket water heaters

See how C18 (50 Hz) compares against frequently compared products.

Tools And Expert Help At Every Turn

SEARCH AVAILABLE STOCK IN YOUR REGION AND RESERVE 24/7

We have generator sets ready to reserve and despatch today.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Reliable Backup Power for Mushroom Grower

As the largest organic mushroom grower in Canada, Highline Mushrooms needs reliable power to maintain specific growing conditions.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Take the interactive virtual product tour to explore the great features and benefits of the C18 (50 Hz)

Start C18 (50 Hz) Tour

Check out current offers for the C18 (50 Hz)

View More Offers