Gas Generator Sets DG100-2 (3 Phase)

Request A Price Find Dealer

Key Specs

Voltage
480 Volts
480 Volts
Frequency
60 Hz
60 Hz
Natural Gas/LPG Rating
100 ekW / 92 ekW
100 ekW / 92 ekW

Overview

92 - 100 kW Gas Generator Set

Producing reliable power measure up to your power standards. All are tested to maximum load before they leave any one of our ISO 9001 certified facilities. The EMCP 4 control panel, with a user-friendly interface, puts our advanced management and diagnostic tools in one. No two power needs are alike, which is why we offer a broad range of accessories and bolt-on system expansion attachments.

Benefits

UP to 215 skVA @30% Voltage Dip

Able to start large connected motors loads during a power outage

Certified EPA Stationary Emergency

Complies with emission standards required for local permits

Runs on Natural Gas / LP Vapor

Matched to the gas supply at site

Product Specifications for DG100-2 (3 Phase)

Voltage 480 Volts 480 Volts
Frequency 60 Hz 60 Hz
Natural Gas/LPG Rating 100 ekW / 92 ekW 100 ekW / 92 ekW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Application U.S. EPA Certified for Stationary Emergency Application
Speed 1800 rpm 1800 rpm
Natural Gas Rating 100 ekW / 92 ekW 100 ekW / 92 ekW
Engine Model 5.7L V8, 4-cycle Gas 5.7L V8, 4-cycle Gas
Displacement 350 in 5.7 l
Fuel System Natural Gas, LP Vapor Natural Gas, LP Vapor
Aspiration Turbocharged Air-to-Air Aftercooler Turbocharged Air-to-Air Aftercooler
Governor Type Electronic Electronic
Compression Ratio 9.4:1 9.4:1
Bore 4 in 101.6 mm
Stroke 3.48 in 88.4 mm
Length 119.6 in 3037 mm
Width 43.7 in 1110 mm
Height 65.2 in 1655 mm
Weight 2813 lb 1276 kg

DG100-2 (3 Phase) Standard Equipment

Air Inlet

  • Single element air filter

Cooling

  • Radiator and cooling fan complete with protective guards
  • Standard ambient temperatures up to 50°C (122°F)

Exhaust

  • Exhaust outlet with 2” pipe

Fuel

  • Natural Gas or LP Vapor
  • Dual lock off valves
  • NPT connection

Generator

  • Matched to the performance and output characteristics of Cat engines
  • Integrated Voltage Regulator
  • IP23 protection

Governor

  • Electronic governor (non adjustable)

Control Panel

  • EMCP 4.2 Series generator set controller

Mounting

  • Rubber vibration isolators

Starting/Charging

  • 12 volt starting motor
  • Batteries with rack and cables

DG100-2 (3 Phase) Optional Equipment

Generator

  • Oversize and premium generators
  • Anti-condensation heater
  • Excitation: [ ] Permanent Magnet Excited (PM)

Starting/Charging

  • Jacket water heater
  • Battery heater
  • Lube oil sump heater
  • Battery charger – UL Listed 10 amp

General

  • Enclosures: sound attenuated, weather protective
  • Automatic transfer switches (ATS)
  • Suitable for Use as Service Equipment (SUSE)
  • CSA Certification
  • UL 2200 package

See how DG100-2 (3 Phase) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the DG100-2 (3 Phase)

View More Offers