Gas Generator Sets DG125-2 (3 Phase)

Request A Price Find Dealer

Key Specs

Voltage
480 Volts
480 Volts
Frequency
60 Hz
60 Hz
Natural Gas Rating
125 ekW
125 ekW

Overview

125 kW Natural Gas Generator Set

Producing reliable power measure up to your power standards. All are tested to maximum load before they leave any one of our ISO 9001 certified facilities. The EMCP 4 control panel, with a user-friendly interface, puts our advanced management and diagnostic tools in one. No two power needs are alike, which is why we offer a broad range of accessories and bolt-on system expansion attachments.

Benefits

Up to 363 skVA @30% Voltage Dip

Able to start large connected motors loads during a power outage

Certified EPA Stationary Emergency

Complies with emission standards required for local permits

Gas Intake Accepts 11 – 14” H₂O (2.7 - 3.5 kPa)

Works with most existing pipeline supply pressures

Product Specifications for DG125-2 (3 Phase)

Voltage 480 Volts 480 Volts
Frequency 60 Hz 60 Hz
Natural Gas Rating 125 ekW 125 ekW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Application U.S. EPA Certified for Stationary Emergency Application
Speed 1800 rpm 1800 rpm
Engine Model 8.8L V8, 4-cycle Gas 8.8L V8, 4-cycle Gas
Displacement 535 in 8.8 l
Fuel System Natural Gas Natural Gas
Aspiration Turbocharged Turbocharged
Governor Type Electronic Electronic
Compression Ratio 10.1:1 10.1:1
Bore 4.35 in 110.5 mm
Stroke 4.5 in 114.3 mm
Length 119.6 in 3037 mm
Width 43.7 in 1110 mm
Height 65.2 in 1655 mm
Weight 3084 lb 1399 kg

DG125-2 (3 Phase) Standard Equipment

Air Inlet

  • Single element air filter

Cooling

  • Radiator and cooling fan complete with protective guards
  • Standard ambient temperatures up to 50°C (122°F)

Exhaust

  • Exhaust outlet with 2.5” pipe

Fuel

  • Natural Gas or LP Vapor
  • NPT connection
  • Dual lock off valves

Generator

  • IP23 Protection
  • Integrated Voltage Regulator
  • Matched to the performance and output characteristics of Cat engines

Governor

  • Electronic governor (non adjustable)

Control Panel

  • EMCP 4.2 Series generator set controller

Mounting

  • Rubber vibration isolators

Starting/Charging

  • 12 volt starting motor
  • Batteries with rack and cables

DG125-2 (3 Phase) Optional Equipment

Generator

  • Excitation: [ ] Permanent Magnet Excited (PM)
  • Anti-condensation heater
  • Oversize and premium generators

Starting/Charging

  • Battery heater
  • Lube oil sump heater
  • Jacket water heater
  • Battery charger – UL Listed 10 amp

General

  • UL 2200 package
  • Suitable for Use as Service Equipment (SUSE)
  • Automatic transfer switches (ATS)
  • Enclosures: sound attenuated, weather protective
  • CSA Certification

See how DG125-2 (3 Phase) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the DG125-2 (3 Phase)

View More Offers