Gas Generator Sets DG100-2S (Single Phase)

Request A Price Find Dealer

Key Specs

Voltage
240 Volts
240 Volts
Frequency
60 Hz
60 Hz
Natural Gas/LPG Rating
100 ekW / 90 ekW
100 ekW / 90 ekW

Overview

90 - 100 kW Gas Generator Set

Producing reliable power measure up to your power standards. All are tested to maximum load before they leave any one of our ISO 9001 certified facilities. The EMCP 4 control panel, with a user-friendly interface, puts our advanced management and diagnostic tools in one. No two power needs are alike, which is why we offer a broad range of accessories and bolt-on system expansion attachments.

Benefits

UP to 229 skVA @30% Voltage Dip

Able to start large connected motors loads during a power outage

Certified EPA Stationary Emergency

Complies with emission standards required for local permits

Runs on Natural Gas / LP Vapor

Matched to the gas supply at site

Product Specifications for DG100-2S (Single Phase)

Voltage 240 Volts 240 Volts
Frequency 60 Hz 60 Hz
Natural Gas/LPG Rating 100 ekW / 90 ekW 100 ekW / 90 ekW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Application U.S. EPA Certified for Stationary Emergency Application
Speed 1800 rpm 1800 rpm
Natural Gas Rating 100 ekW / 90 ekW 100 ekW / 90 ekW
Engine Model 5.7L V8, 4-cycle Gas 5.7L V8, 4-cycle Gas
Displacement 350 in 5.7 l
Fuel System Natural Gas / LP Vapor Natural Gas / LP Vapor
Aspiration Turbocharged Air to Air Aftercooled Turbocharged Air to Air Aftercooled
Governor Type Electronic Electronic
Compression Ratio 9.4:1 9.4:1
Bore 4 in 101.6 mm
Stroke 3.48 in 88.4 mm
Length 119.6 in 3037 mm
Width 43.7 in 1110 mm
Height 65.2 in 1655 mm
Weight 2813 lb 1276 kg

DG100-2S (Single Phase) Standard Equipment

Air Inlet

  • Single element air filter

Cooling

  • Standard ambient temperatures up to 50°C (122°F)
  • Radiator and cooling fan complete with protective guards

Exhaust

  • Exhaust outlet with 2” pipe

Fuel

  • Natural Gas or LP Vapor
  • Dual lock off valves
  • NPT connection

Generator

  • Integrated Voltage Regulator
  • IP23 Protection
  • Matched to the performance and output characteristics of Cat engines

Governor

  • Electronic governor (non adjustable)

Control Panel

  • EMCP 4.2 Series generator set controller

Mounting

  • Rubber vibration isolators

Starting/Charging

  • Batteries with rack and cables
  • 12 volt starting motor

DG100-2S (Single Phase) Optional Equipment

Generator

  • Anti-condensation heater
  • Oversize and premium generators
  • Excitation: [ ] Permanent Magnet Excited (PM)

Starting/Charging

  • Lube oil sump heater
  • Battery heater
  • Battery charger – UL Listed 10 amp
  • Jacket water heater

General

  • Enclosures: sound attenuated, weather protective
  • Automatic transfer switches (ATS)
  • Suitable for Use as Service Equipment (SUSE)
  • UL 2200 package
  • CSA Certification

See how DG100-2S (Single Phase) compares against frequently compared products.

Tools And Expert Help At Every Turn

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

SEARCH AVAILABLE STOCK IN YOUR REGION AND RESERVE 24/7

We have generator sets ready to reserve and despatch today.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

Information Library

We have an information library of product literature, white papers, customer stories, and more. Find what you’re looking for.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the DG100-2S (Single Phase)

View More Offers