Gas Generator Sets DG50-2 (Single Phase)

Request A Price Find Dealer

Key Specs

Voltage
240 Volts
240 Volts
Frequency
60 Hz
60 Hz
Natural Gas/LPG Rating
50 ekW / 50 ekW
50 ekW / 50 ekW

Overview

50 kW Natural Gas Generator Set

Producing reliable power measure up to your power standards. All are tested to maximum load before they leave any one of our ISO 9001 certified facilities. The EMCP 4 control panel, with a user-friendly interface, puts our advanced management and diagnostic tools in one. No two power needs are alike, which is why we offer a broad range of accessories and bolt-on system expansion attachments.

Benefits

UP to 114 skVA @30% Voltage Dip

Able to start large connected motors loads during a power outage

Certified EPA Stationary Emergency

Complies with emission standards required for local permits

Runs on Natural Gas / LP Vapor

Matched to the gas supply at site

Product Specifications for DG50-2 (Single Phase)

Voltage 240 Volts 240 Volts
Frequency 60 Hz 60 Hz
Natural Gas/LPG Rating 50 ekW / 50 ekW 50 ekW / 50 ekW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Application U.S. EPA Certified for Stationary Emergency Application
Speed 1800 rpm 1800 rpm
Natural Gas Rating 50 ekW / 50 ekW 50 ekW / 50 ekW
Engine Model 5.7L V8, 4-cycle Gas 5.7L V8, 4-cycle Gas
Fuel System Natural Gas / LP Vapor Natural Gas / LP Vapor
Displacement 350 in 5.7 l
Aspiration Naturally Aspirated Naturally Aspirated
Governor Type Electronic Electronic
Compression Ratio 9.4:1 9.4:1
Bore 4 in 101.6 mm
Stroke 3.48 in 88.4 mm
Length 83.3 in 2117 mm
Width 39.4 in 1000 mm
Height 53.5 in 1360 mm
Weight 2028 lb 920 kg

DG50-2 (Single Phase) Standard Equipment

Air Inlet

  • Single element air filter

Cooling

  • Radiator and cooling fan complete with protective guards
  • Standard ambient temperatures up to 50°C (122°F)

Exhaust

  • Exhaust outlet with 3” pipe

Fuel

  • Natural Gas or LP Vapor
  • NPT connection
  • Dual lock off valves

Generator

  • Matched to the performance and output characteristics of Cat engines
  • IP23 Protection
  • Integrated Voltage Regulator

Governor

  • Electronic governor (non adjustable)

Control Panel

  • EMCP 4.2 Series generator set controller

Mounting

  • Rubber vibration isolators

Starting/Charging

  • 12 volt starting motor
  • Batteries with rack and cables

DG50-2 (Single Phase) Optional Equipment

Generator

  • Anti-condensation heater
  • Excitation: [ ] Permanent Magnet Excited (PM)
  • Oversize and premium generators

Starting/Charging

  • Battery charger – UL Listed 10 amp
  • Battery heater
  • Lube oil sump heater
  • Jacket water heater

General

  • Enclosures: sound attenuated, weather protective
  • Suitable for Use as Service Equipment (SUSE)
  • Automatic transfer switches (ATS)
  • UL 2200 package
  • CSA Certification

See how DG50-2 (Single Phase) compares against frequently compared products.

Tools And Expert Help At Every Turn

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

SEARCH AVAILABLE STOCK IN YOUR REGION AND RESERVE 24/7

We have generator sets ready to reserve and despatch today.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

Information Library

We have an information library of product literature, white papers, customer stories, and more. Find what you’re looking for.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the DG50-2 (Single Phase)

View More Offers