Gas Generator Sets DG60-2 (Single Phase)

Request A Price Find Dealer

Key Specs

Voltage
240 Volts
240 Volts
Frequency
60 Hz
60 Hz
Natural Gas/LPG Rating
60 ekW / 60 ekW
60 ekW / 60 ekW

Overview

60 kW Natural Gas Generator Set

Producing reliable power measure up to your power standards. All are tested to maximum load before they leave any one of our ISO 9001 certified facilities. The EMCP 4 control panel, with a user-friendly interface, puts our advanced management and diagnostic tools in one. No two power needs are alike, which is why we offer a broad range of accessories and bolt-on system expansion attachments.

Benefits

UP to 182 skVA @30% Voltage Dip

Able to start large connected motors loads during a power outage

Certified EPA Stationary Emergency

Complies with emission standards required for local permits

Runs on Natural Gas / LP Vapor

Matched to the gas supply at site

Product Specifications for DG60-2 (Single Phase)

Voltage 240 Volts 240 Volts
Frequency 60 Hz 60 Hz
Natural Gas/LPG Rating 60 ekW / 60 ekW 60 ekW / 60 ekW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Application U.S. EPA Certified for Stationary Emergency Application
Speed 1800 rpm 1800 rpm
Natural Gas Rating 60 ekW / 60 ekW 60 ekW / 60 ekW
Engine Model 5.7L V8, 4-cycle Gas 5.7L V8, 4-cycle Gas
Displacement 350 in 5.7 l
Fuel System Natural Gas / LP Vapor Natural Gas / LP Vapor
Aspiration Natural Aspiration Natural Aspiration
Governor Type Electronic Electronic
Compression Ratio 9.4:1 9.4:1
Bore 4 in 101.6 mm
Stroke 3.48 in 88.4 mm
Length 83.3 in 2117 mm
Width 39.4 in 1000 mm
Height 53.5 in 1360 mm
Weight 2110 lb 957 kg

DG60-2 (Single Phase) Standard Equipment

Air Inlet

  • Single element air filter

Cooling

  • Radiator and cooling fan complete with protective guards
  • Standard ambient temperatures up to 50°C (122°F)

Exhaust

  • Exhaust outlet with 3” pipe

Fuel

  • NPT connection
  • Natural Gas or LP Vapor
  • Dual lock off valves

Generator

  • Integrated Voltage Regulator
  • IP23 Protection
  • Matched to the performance and output characteristics of Cat engines

Governor

  • Electronic governor (non adjustable)

Control Panel

  • EMCP 4.2 Series generator set controller

Mounting

  • Rubber vibration isolators

Starting/Charging

  • Batteries with rack and cables
  • 12 volt starting motor

DG60-2 (Single Phase) Optional Equipment

Generator

  • Oversize and premium generators
  • Excitation: [ ] Permanent Magnet Excited (PM)
  • Anti-condensation heater

Starting/Charging

  • Battery heater
  • Lube oil sump heater
  • Jacket water heater
  • Battery charger – UL Listed 10 amp

General

  • CSA Certified
  • Suitable for Use as Service Equipment (SUSE)
  • Enclosures: sound attenuated, weather protective
  • UL 2200 Listed
  • Automatic transfer switches (ATS)

See how DG60-2 (Single Phase) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the DG60-2 (Single Phase)

View More Offers