Gas Generator Sets DG80-2 (Single Phase)

Request A Price Find Dealer

Key Specs

Voltage
240 Volts
240 Volts
Frequency
60 Hz
60 Hz
Natural Gas Rating
80 ekW
80 ekW

Overview

80 kW Natural Gas Generator Set

Producing reliable power measure up to your power standards. All are tested to maximum load before they leave any one of our ISO 9001 certified facilities. The EMCP 4 control panel, with a user-friendly interface, puts our advanced management and diagnostic tools in one. No two power needs are alike, which is why we offer a broad range of accessories and bolt-on system expansion attachments.

Benefits

UP to 182 skVA @30% Voltage Dip

Able to start large connected motors loads during a power outage

Certified EPA Stationary Emergency

Complies with emission standards required for local permits

Gas Intake Accepts 11 - 14” H₂O (2.7 - 3.5 kPa)

Works with most existing pipeline supply pressures

Product Specifications for DG80-2 (Single Phase)

Voltage 240 Volts 240 Volts
Frequency 60 Hz 60 Hz
Natural Gas Rating 80 ekW 80 ekW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Application U.S. EPA Certified for Stationary Emergency Application
Speed 1800 rpm 1800 rpm
Engine Model 5.7L V8, 4-cycle Gas 5.7L V8, 4-cycle Gas
Displacement 350 in 5.7 l
Fuel System Natural Gas Natural Gas
Aspiration Turbocharged Turbocharged
Governor Type Electronic Electronic
Compression Ratio 9.4:1 9.4:1
Bore 4 in 101.6 mm
Stroke 3.48 in 88.4 mm
Length 83.3 in 2117 mm
Width 39.4 in 1000 mm
Height 51.2 in 1300 mm
Weight 2121 lb 962 kg

DG80-2 (Single Phase) Standard Equipment

Air Inlet

  • Single element air filter

Cooling

  • Radiator and cooling fan complete with protective guards
  • Standard ambient temperatures up to 50°C (122°F)

Exhaust

  • Exhaust outlet with 2” pipe

Fuel

  • NPT connection
  • Natural Gas
  • Dual lock off valves

Generator

  • Matched to the performance and output characteristics of Cat engines
  • IP23 Protection
  • Integrated Voltage Regulator

Governor

  • Electronic governor (non adjustable)

Control Panel

  • EMCP 4.2 Series generator set controller

Mounting

  • Rubber vibration isolators

Starting/Charging

  • 12 volt starting motor
  • Batteries with rack and cables

DG80-2 (Single Phase) Optional Equipment

Generator

  • Excitation: [ ] Permanent Magnet Excited (PM)
  • Anti-condensation heater
  • Oversize and premium generators

Starting/Charging

  • Battery heater
  • Battery charger – UL Listed 10 amp
  • Jacket water heater
  • Lube oil sump heater

General

  • UL 2200 package
  • Automatic transfer switches (ATS)
  • Suitable for Use as Service Equipment (SUSE)
  • Enclosures: sound attenuated, weather protective
  • CSA Certification

See how DG80-2 (Single Phase) compares against frequently compared products.

Tools And Expert Help At Every Turn

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

SEARCH AVAILABLE STOCK IN YOUR REGION AND RESERVE 24/7

We have generator sets ready to reserve and despatch today.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

Information Library

We have an information library of product literature, white papers, customer stories, and more. Find what you’re looking for.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the DG80-2 (Single Phase)

View More Offers