CG170-20 2000 kW

Gas Generator Sets CG170-20

Request A Price Find Dealer

Key Specs

Maximum Continuous Rating
2000 ekW @1.0pf
2000 ekW @1.0pf
Fuel Type
Natural Gas, Biogas, Coal Gas
Natural Gas, Biogas, Coal Gas
Maximum Electrical Efficiency
43.70%
43.70%

Overview

2000 kW Generator Set

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Benefits

Up to 47% Greater oil change interval

Lower lube oil consumption leading to greater time interval between lube oil changes

Up to 14% savings on service

Extended maintenance intervals leading to lower service costs

Up to 1900 L/Year Lower lube oil consumption

leading to lower service costs and extended maintenance intervals

Product Specifications for CG170-20

Maximum Continuous Rating 2000 ekW @1.0pf 2000 ekW @1.0pf
Fuel Type Natural Gas, Biogas, Coal Gas Natural Gas, Biogas, Coal Gas
Maximum Electrical Efficiency 43.70% 43.70%
Maximum Standby Rating 2000 2000
Frequency 50 / 60 Hz 50 / 60 Hz
RPM 1500 1500
Engine Model CG170-20 CG170-20
Displacement 3240 in³ 53.1 l
Aspiration TA TA
Bore 6.7 in 170 mm
Stroke 7.7 in 195 mm
Length 294 in 7467.6 mm
Width 67 in 1710 mm
Height 86 in 2190 mm
Dry Weight - Genset 43651.1 lb 19800 kg

CG170-20 Standard Equipment

Air Inlet

  • Turbocharger with a water-cooled bearing case for all cylinder
  • One-element single-stage air cleaner with enclosure and sevice indicator

Control Panels

  • TEM (Total Electronic Management)

Cooling

  • Jacket water and SCAC thermostats
  • flange connections for JW inlet and outlet
  • Electrical jacket water and aftercooler coolant pump

Exhaust

  • Closed crankcase ventilation system
  • PEARL/Low resistence exhaust system
  • Exhaust waste gate for the CG170-20

Fuel system

  • Pre-chamber spark plugs
  • Electronic fuel metering valve
  • Independently controlled cylinder monitoring and ignition system

Generator

  • Winding temperature detectors
  • 3-phase sensing and KVAR/PF control
  • Reactive droop
  • closed-coupled generator result in no torque transmission to the base frame
  • grid code generator
  • Anti-condensation space heater
  • Busbar connections

Starting/Charging

  • 24V starting motors
  • Battery disconnect switch

General

  • Crankshaft vibration damper and guard

CG170-20 Optional Equipment

Cooling

  • CHP skid

See how CG170-20 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the CG170-20

View More Offers