G3406 (155 kW)

Gas Generator Sets G3406

Request A Price Find Dealer

Key Specs

Frequency
50 or 60 Hz
50 or 60 Hz
Fuel Type
Natural Gas, Biogas, Field Gas, Propane
Natural Gas, Biogas, Field Gas, Propane
Maximum Continuous Rating
235 ekW
235 ekW

Overview

155 kW Gas Generator Set

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Benefits

Over 50 Years Market Leadership

Over 800 Million Hours operating Experience

Proven in Tens of Thousands of installations application ranging from Congeneration to Compression

Product Specifications for G3406

Frequency 50 or 60 Hz 50 or 60 Hz
Fuel Type Natural Gas, Biogas, Field Gas, Propane Natural Gas, Biogas, Field Gas, Propane
Maximum Continuous Rating 235 ekW 235 ekW
Maximum Electrical Efficiency 37.30% 37.30%
Maximum Standby Rating 260 260
RPM 1500 or 1800 rpm 1500 or 1800 rpm
Aspiration NA, TA NA, TA
Bore 5.4 in 137 mm
Stroke 6.5 in 164 mm
Displacement 891 in³ 14.6 l
Engine Model G3406 G3406
Length 165 in 4179 mm
Width 51 in 1294 mm
Height 84 in 2132 mm
Dry Weight - Genset 9000 lb 4082 kg

See how G3406 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the G3406

View More Offers