Generator Set Specifications
Maximum Continuous Rating | 1125 ekW 1125 ekW |
Fuel Type | Natural Gas Natural Gas |
Maximum Electrical Efficiency | 40.9% 40.9% |
Frequency | 50 or 60 Hz 50 or 60 Hz |
RPM | 1500 or 1800 rpm 1500 or 1800 rpm |
From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.
Lower lube oil consumption leading to greater time interval between lube oil changes
Extended maintenance intervals leading to lower service costs
leading to lower service costs and extended maintenance intervals
Maximum Continuous Rating | 1125 ekW 1125 ekW |
Fuel Type | Natural Gas Natural Gas |
Maximum Electrical Efficiency | 40.9% 40.9% |
Frequency | 50 or 60 Hz 50 or 60 Hz |
RPM | 1500 or 1800 rpm 1500 or 1800 rpm |
Engine Model | CG170K-12 CG170K-12 |
Displacement | 3240 in³ 53.1 l |
Aspiration | TA TA |
Bore | 6.7 in 170 mm |
Stroke | 7.7 in 195 mm |
Length | 235 in 5970 mm |
Width | 71 in 1810 mm |
Height | 87 in 2210 mm |
Dry Weight - Genset | 28659.8 lb 13000 kg |
We have generator sets ready to reserve and despatch today.
Learn MoreCalculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.
Learn MoreEvery piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).
Learn MoreThere are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.
Learn MoreView our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.
Learn MoreWe have an information library of product literature, white papers, customer stories, and more. Find what you’re looking for.
Learn MoreExplore valuable resources for generator sizing, specification, and training materials.
Learn MoreNow there's an easier way to track and manage your equipment anytime, anywhere.
Learn MoreFull specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.