G3520 Gas Generator Set

G3520 2500 kW

G3520 2500 ekW

Features At A Glance

Emissions
Full Range of Attachments
World Wide Product Support
SR5 Generator
EMCP4.2 Control Panel
Proven System
CAT G3520 Gas Engine
CAT Electronic Control System

Product Specifications for G3520 2500 ekW

Generator Set Specifications

Engine Specifications

Generator Set Dimensions

G3520 2500 ekW Standard Equipment

Air Inlet

  • Two-element single-stage air cleaner with enclosure and service indicator

Control Panel

  • EMCP 4.3

Cooling

  • Jacket water and SCAC engine-driven pumps
  • Jacket water and SCAC thermostats

Exhaust

  • Cat-flanged face outlet on turbocharger
  • Individual exhaust port and turbocharger outlet wired to integrated temperature sensing module (ITSM) with GCEM providing alarms and shutdowns
  • Dry exhaust manifolds, insulated and shielded

Fuel System

  • Gas pressure regulator
  • Engine-installed electronic control valve
  • Fuel system is sized for 31.5 to 47.2 MJ/NM3 dry pipeline natural gas with pressure of 10.2 to 34.5KPa to the engine fuel control valve
  • 24V DC energized-to-run (ETR) gas shutoff valve
  • Throttle plate, 24V DC actuator, controlled by GECM

General

  • Crankshaft vibration damper and guard
  • Operation and maintenance manuals
  • RH Service
  • Paint- Caterpillar Yellow with high gloss black rails and radiator
  • Parts book

Generator

  • SR5
  • Permanent Magnet Excitiation
  • NEMA Class H insulation
  • Winding temperature detectors
  • Integrated voltage regulator (IVR)
  • Anti-condensation space heater

Starting/Charging

  • Battery with cables and rack (shipped loose)
  • 24V starting motors
  • Electric Starter
  • Jacket water heater

Governing System

  • ADEM A4

Ignition System

  • Electronic Ignition System (controlled by ADEM A4)
  • Individual Cylinder Detonation Sensitive Timing (DST)

G3520 2500 ekW Optional Equipment

Air Inlet

  • Air cleaner with precleaner

Control Panel

  • Local alarm module
  • EMCP 4.4
  • Remote annunciator
  • Remote PC monitoring
  • Engine failure relay
  • Local PC monitoring

Circuit Breakers

  • 2000A, 2500A, 3000A 3 Pole, UL-100% Rated Masterpact Circuit Breakers
  • 100% rated, 3-pole (UL/CSA/IEC) 5th Digit Rating
  • 3-pole (IEC 947-2 rated)
  • Frame mounting
  • 1600A, 2000A 3 Pole, UL-100% Rated R-Frame Circuit Breakers
  • S LSI, G LSIG, P LSIG-P, 4th Digit Type

Cooling

  • Coolant level drain line with valves, fan with guard
  • Package mounted radiator

Exhaust

  • 305 mm (12 in.) muffler
  • 305 mm (12in.) elbow
  • 18, 25 dBA Attenuation
  • 305 mm (12 in.) flange
  • 305mm (12 in) spark arresting muffler

Fuel System

  • 3, 0-100 kPag, 4-20mA gas train pressure sensors

General

  • Digital diagnostic tool

Generator

  • Low voltage extension box
  • Bearing temperature detectors
  • European bus bars
  • Cable access box
  • Generator air filter

Starting/Charging

  • 45A, 24V charging alternator (requires engine driven pumps)
  • 20A, 24VDC battery charger

See how G3520 2500 ekW compares against frequently compared products.

Tools And Expert Help At Every Turn

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Extended Service Coverage

Spend less time managing your equipment and more time running your business with options to protect you against unexpected repair costs.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Textile mill supplements sporadic grid power with Cat® generator sets

An icon of the Pakistani spinning industry, Din Textile Mills, Ltd. requires a consistent power source for their spinning mills. To supplement unpredictable grid power, Din trusts Cat® generator sets to deliver high power output, reliability, and fuel efficiency.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the G3520 2500 ekW

View More Offers