Microgrid Cat PVC Photovoltaic Module Bifacial Halfcut

Request A Price Find Dealer

Key Specs

Application
Compatible with 1000V and 1500V plant architectures
Compatible with 1000V and 1500V plant architectures
Module Type
Mono crystalline bifacial halfcut PERC
Mono crystalline bifacial halfcut PERC
Nominal Power
425W to 545W per panel
425W to 545W per panel

Overview

CAT PVC MB PHOTOVOLTAIC MODULE

The mono crystalline bifacial dual glass halfcut PERC (passivated emitter rear cell) photovoltaic modules provide excellent performance with low temperature coefficient. The modules provide high efficiency and power per module, maximizing energy capture.

Benefits

More Durable Product Higher technical spec testing results that exceed standard tests by several fold

Higher Energy Capture More kW hr yield in hot or humid climates

Higher Quality Standards Tight control of the module components to ensure quality

Product Specifications for Cat PVC Photovoltaic Module Bifacial Halfcut

Application Compatible with 1000V and 1500V plant architectures Compatible with 1000V and 1500V plant architectures
Module Type Mono crystalline bifacial halfcut PERC Mono crystalline bifacial halfcut PERC
Nominal Power 425W to 545W per panel 425W to 545W per panel

Cat PVC Photovoltaic Module Bifacial Halfcut Standard Equipment

Power assurance program for linear power output.

  • Produces more than 97.5% power in the first year and after 25 years 85.5%.

Durability Test Cycle (accelerated tests)

  • 2000 hrs damp heat testing is twice the standard testing hrs. required
  • 600 thermal cycling testing is three times the standard cycles required.
  • 192 hrs of PID (potential-induced degradation) at 85°C/85RH) is twice the standard testing hrs. required.
  • Mechanical Load testing for Dynamic + Thermal Cycle + Humidity Freeze result in much less cell breakage and power loss than static testing alone.
  • 60-100 kWh/m2 LID (light-induced- degradation) validates early hour performance.
  • LeTID (light and elevated temperature degradation) is a proprietary validation for long term PERC performance.
  • Validated for use in harsh environment by IEC testing for salt mist, amonia, dust and sand.

See how Cat PVC Photovoltaic Module Bifacial Halfcut compares against frequently compared products.

Tools And Expert Help At Every Turn

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

SEARCH AVAILABLE STOCK IN YOUR REGION AND RESERVE 24/7

We have generator sets ready to reserve and despatch today.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

Information Library

We have an information library of product literature, white papers, customer stories, and more. Find what you’re looking for.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the Cat PVC Photovoltaic Module Bifacial Halfcut

View More Offers