Cat PVC Photovoltaic Module Halfcut Black

Microgrid Cat PVC Photovoltaic Module Halfcut Black

Request A Price Find Dealer

Key Specs

Application
Compatible with 1000V plant architectures
Compatible with 1000V plant architectures
Module Type
Mono crystalline halfcut black PERC
Mono crystalline halfcut black PERC
Nominal Power
345W to 370W per panel
345W to 370W per panel

Overview

CAT PVC MP PHOTOVOLTAIC MODULE

The mono crystalline halfcut black PERC (passivated emitter rear cell) photovoltaic modules provide excellent performance with low temperature coefficient. The modules provide high efficiency and power per module, maximizing energy capture.

Benefits

More Durable Product Higher technical spec testing results that exceed standard tests by several fold

Higher Energy Capture More kW hr yield in hot or humid climates

Higher Quality Standards Tight control of the module components to ensure quality

Product Specifications for Cat PVC Photovoltaic Module Halfcut Black

Application Compatible with 1000V plant architectures Compatible with 1000V plant architectures
Module Type Mono crystalline halfcut black PERC Mono crystalline halfcut black PERC
Nominal Power 345W to 370W per panel 345W to 370W per panel

Cat PVC Photovoltaic Module Halfcut Black Standard Equipment

Power assurance program for linear power output.

  • Produces more than 97.5% power in the first year and after 25 years 85.5%.

Durability Test Cycle (accelerated tests)

  • 2000 hrs damp heat testing is twice the standard testing hrs. required
  • 600 thermal cycling testing is three times the standard cycles required.
  • 192 hrs of PID (potential-induced degradation) at 85°C/85RH) is twice the standard testing hrs. required.
  • Mechanical Load testing for Dynamic + Thermal Cycle + Humidity Freeze result in much less cell breakage and power loss than static testing alone.
  • 60-100 kWh/m2 LID (light-induced- degradation) validates early hour performance.
  • LeTID (light and elevated temperature degradation) is a proprietary validation for long term PERC performance.
  • Validated for use in harsh environment by IEC testing for salt mist, amonia, dust and sand.

See how Cat PVC Photovoltaic Module Halfcut Black compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the Cat PVC Photovoltaic Module Halfcut Black

View More Offers