XES60 (50 Hz)

Microgrid XES60 (50 Hz)

Request A Price Find Dealer

Key Specs

Nominal Power
36 kW (45 kVA)
36 kW (45 kVA)
Energy Storage
56.8 kWh
56.8 kWh
Enclosure Rating
IP55
IP55

Overview

XES60 (50 Hz)

Cat® Compact ESS, is a mobile battery energy storage system that supplements traditional mobile power solutions to reduce noise, enable deployment of renewable energy sources, and, under certain conditions, allow customers to operate their generator more efficiently. Designed for rapid plug-and-play installation and integration, the Cat Compact ESS module can be used with any combination of diesel, natural gas or renewable energy sources such as solar or wind.

Benefits

Easy integration with standard generating set To provide hybrid solution

Energy control module optimizes genset operation which can lead to reduced fuel consumption and lower associated greenhouse gas emissions

Automatic switching between generating set power and stored energy

Avoids low load operation of generating sets

Product Specifications for XES60 (50 Hz)

Nominal Power 36 kW (45 kVA) 36 kW (45 kVA)
Energy Storage 56.8 kWh 56.8 kWh
Application Energy Storage Energy Storage
Enclosure Rating IP55 IP55
Operating Temperature 0° to 50°C (32°to 122°F) 0° to 50°C (32°to 122°F)
Storage Temperature -10° to 50°C (14°to 122°F) -10° to 50°C (14°to 122°F)

XES60 (50 Hz) Standard Equipment

XES60 (50 Hz) Energy Storage System

  • 56.8 kWh Li Ion Batteries
  • 36 kW (45 kVA) 400/230 V 50 Hz Iinverter
  • Energy Management System with Color HMI Touchscreen
  • Busbar connectors
  • CEE Form Receptacles
  • Maintenance charge input
  • Remote monitoring hardware
  • Variable speed forced air cooling
  • Weather-proof enclosure
  • Fork Pockets
  • Lifting Eye

See how XES60 (50 Hz) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Check out current offers for the XES60 (50 Hz)

View More Offers