Generator Set
Rating | 1475 ekW Continuous 1475 ekW Continuous |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 230 - 480 V 230 - 480 V |
In addition to improved fuel efficiency, the next generation XQ1475G rental generator provides significant power density advantages. Caterpillar developed new exhaust stacks that reduce spacing requirements for sites requiring multiple units. This allows for an increase of 47 percent on-site power density over the previous capabilities.
Without aftertreatment - Meets some of the most stringent codes worldwide
9-High Stack, CSC Certified - Designed and built for robustness, safety and transportability
Minimizes possibility for environmental damage on site
Rating | 1475 ekW Continuous 1475 ekW Continuous |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 230 - 480 V 230 - 480 V |
Engine | Cat G3516C Low Emissions Gas Engine Cat G3516C Low Emissions Gas Engine |
Fuel | Natural Gas Natural Gas |
Width | 96 in 2438 mm |
Height | 114 in 2896 mm |
Length | 480 in 12192 mm |
Weight | 70372 lb 31920 kg |
We have generator sets ready to reserve and despatch today.
Learn MoreCalculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.
Learn MoreEvery piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).
Learn MoreThere are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.
Learn MoreView our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.
Learn MoreWe have an information library of product literature, white papers, customer stories, and more. Find what you’re looking for.
Learn MoreExplore valuable resources for generator sizing, specification, and training materials.
Learn MoreNow there's an easier way to track and manage your equipment anytime, anywhere.
Learn MoreFull specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.