Generator Set
Rating | 135 ekW (170 kVA) Continuous 135 ekW (170 kVA) Continuous |
Frequency | 60Hz 60Hz |
Voltage | 208 - 480 V 208 - 480 V |
This new rental package delivers optimal performance, produces fewer greenhouse gasses, and provides the features and flexibility to fully meet the needs of the Rental and Petroleum markets.
Allows operation on a wide range of gas mixtures without deration due to engine knock
Rugged enclosure contruction protects generator set from damage
Cold weather package allows for operation in extreme cold environments
Rating | 135 ekW (170 kVA) Continuous 135 ekW (170 kVA) Continuous |
Frequency | 60Hz 60Hz |
Voltage | 208 - 480 V 208 - 480 V |
Engine | CAT G3306 TA Gas Engine CAT G3306 TA Gas Engine |
Fuel | Natural Gas Natural Gas |
Weight - With Trailer, Lube, Oil and Coolant | 17074 lb 7747 kg |
Height - With Trailer | 126 in 3200 mm |
Width - With Trailer | 90 in 2286 mm |
Length - With Trailer | 274 in 6960 mm |
We have generator sets ready to reserve and despatch today.
Learn MoreCalculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.
Learn MoreEvery piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).
Learn MoreThere are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.
Learn MoreView our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.
Learn MoreWe have an information library of product literature, white papers, customer stories, and more. Find what you’re looking for.
Learn MoreExplore valuable resources for generator sizing, specification, and training materials.
Learn MoreNow there's an easier way to track and manage your equipment anytime, anywhere.
Learn MoreFull specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.