Mobile Generator Sets XQP275

Request A Price Find Dealer

Key Specs

Rating Prime
275 kVA
275 kVA
Frequency
50/60 Hz
50/60 Hz
Voltage
127 - 480 V
127 - 480 V

Overview

275 kVA Mobile Diesel Generator Set

This is EU Stage IIIA emission standard capable generator set. A unique XQP feature is the clutch fan drive technology, where the fan no longer needs to runs continuously at full speed and power. This saves additional fuel, and lowers noise output; an ideal feature when operating at lower loads, in cooler temperatures, or most importantly, in evenings when noise levels are most noticeable. Each model delivers increased flexibility by easily switching between 50 and 60 Hz, which allows one machine to satisfy varying load requirements across diverse regions and applications including mining, manufacturing, oil and gas and construction.

Benefits

3-way fuel valve

Extended run time provided by changeover from base tank to external bulk tank

50/60Hz Operation

Easy frequency switch via terminal link eliminate geographical limitations allowing generator set to be used wherever it is needed

Sound Power 64 dBA @ 7 m Attenuation

Sound Attenuation and electric fans bring sound levels to that of a quiet conversation

Product Specifications for XQP275

Rating Prime 275 kVA 275 kVA
Frequency 50/60 Hz 50/60 Hz
Voltage 127 - 480 V 127 - 480 V
Engine Cat C9 ACERT Diesel Engine Cat C9 ACERT Diesel Engine
Fuel Diesel Diesel
Width 55 in 1400 mm
Height 84 in 2124 mm
Length 160 in 4065 mm
Weight - With Lube Oil and Coolant 8553 lb 3880 kg
100% Load 50Hz 15.8 gal/hr 59.7 l/hr
100% Load 60Hz 20 gal/hr 75.7 l/hr
75% Load 50Hz 12.7 gal/hr 48.1 l/hr
75% Load 60Hz 15.8 gal/hr 59.9 l/hr
50% Load 50Hz 9.4 gal/hr 35.5 l/hr
50% Load 60Hz 11.6 gal/hr 43.8 l/hr

XQP275 Standard Equipment

CAT C9 Diesel Engine

  • Turbo charged.

Generator

  • LC5114J frame.

Air Filter

  • Cyclonic/paper with dust cup and service indicator.

Cat Connect remote monitoring

  • Provides package monitoring and management.

Cooling System

  • Package mounted radiator with vertical air discharge. Filled from factory.

Charging / Starting System

  • 24V heavy duty starting motor and charging alternator c/w battery isolator.

Fuel System

  • Dual wall fuel tank with 3 way directional valve for external supply.

Control Panel

  • Digital EMCP4.2B set mounted controller.

Distribution

  • Single, robust enclosure for controls and distribution c/w 4 pole circuit breaker and safety cut off.

Structure

  • Heavy Duty steel base frame with integral fuel tank. Fork lift pockets. Dragging bars. Lifting frame and 4 point lift. Base frame is wider than enclosure to protect generator set during transportation.

Enclosure

  • Sound attenuating, galvanised steel enclosure with exceptional noise reduction performance.

Exhaust

  • Integrated spark arresting silencer.

Lube Oil

  • On engine primary and secondary oil filters. Filled from factory.

General

  • Factory tested and inspected.

See how XQP275 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the XQP275

Start XQP275 Tour
close

Check out current offers for the XQP275

View More Offers