Olympian Generator Sets GEP100-1

Request A Price Find Dealer

Key Specs

Standby
50 hz: 70.4 kW (88 kVA) 60hz: 80 kW (100 kVA)
50 hz: 70.4 kW (88 kVA) 60hz: 80 kW (100 kVA)
Prime
50 hz: 64 kW (80 kVA) 60hz: 72 kW (90 kVA)
50 hz: 64 kW (80 kVA) 60hz: 72 kW (90 kVA)
Voltage
380/220 to 220/127 Volts
380/220 to 220/127 Volts

Overview

The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.

Product Specifications for GEP100-1

Standby 50 hz: 70.4 kW (88 kVA) 60hz: 80 kW (100 kVA) 50 hz: 70.4 kW (88 kVA) 60hz: 80 kW (100 kVA)
Prime 50 hz: 64 kW (80 kVA) 60hz: 72 kW (90 kVA) 50 hz: 64 kW (80 kVA) 60hz: 72 kW (90 kVA)
Voltage 380/220 to 220/127 Volts 380/220 to 220/127 Volts
Emissions/Fuel Strategy Not Certified Not Certified
Frequency 50 or 60 Hz 50 or 60 Hz
Speed 1500 or 1800 RPM 1500 or 1800 RPM
Engine Model Perkins™ 1104A-44TG2 Perkins™ 1104A-44TG2
Compression Ratio 17.25:1 17.25:1
Aspiration TA TA
Governor Type Mechanical Mechanical
Stroke 5 in 127 mm
Displacement 268.5 in³ 4.4 B
Bore 4.1 in 105 mm
Recommended Fuel Class A2 Diesel or BSEN590 Class A2 Diesel or BSEN590

See how GEP100-1 compares against frequently compared products.

Tools And Expert Help At Every Turn

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

SEARCH AVAILABLE STOCK IN YOUR REGION AND RESERVE 24/7

We have generator sets ready to reserve and despatch today.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

Information Library

We have an information library of product literature, white papers, customer stories, and more. Find what you’re looking for.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the GEP100-1

View More Offers