Olympian Generator Sets GEP218-3

Request A Price Find Dealer

Key Specs

Standby
50 hz: 160 kW (200 kVA) 60hz: 174 kW (217.5 kVA)
50 hz: 160 kW (200 kVA) 60hz: 174 kW (217.5 kVA)
Prime
50 hz: 144 kW (180 kVA) 60hz: 157 kW (196.3 kVA)
50 hz: 144 kW (180 kVA) 60hz: 157 kW (196.3 kVA)
Voltage
380/220 to 220/127 Volts
380/220 to 220/127 Volts

Overview

The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.

Product Specifications for GEP218-3

Standby 50 hz: 160 kW (200 kVA) 60hz: 174 kW (217.5 kVA) 50 hz: 160 kW (200 kVA) 60hz: 174 kW (217.5 kVA)
Prime 50 hz: 144 kW (180 kVA) 60hz: 157 kW (196.3 kVA) 50 hz: 144 kW (180 kVA) 60hz: 157 kW (196.3 kVA)
Voltage 380/220 to 220/127 Volts 380/220 to 220/127 Volts
Emissions/Fuel Strategy Not Certified Not Certified
Frequency 50 or 60 Hz 50 or 60 Hz
Speed 1500 or 1800 RPM 1500 or 1800 RPM
Engine Model Perkins™ 1106A-70TAG3 Perkins™ 1106A-70TAG3
Compression Ratio 16.0:1 16.0:1
Aspiration TA TA
Governor Type Mechanical Mechanical
Bore 4.1 in 105 mm
Displacement 427.8 in³ 7 B
Stroke 5.3 in 135 mm
Recommended Fuel Class A2 Diesel or BSEN590 Class A2 Diesel or BSEN590

See how GEP218-3 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the GEP218-3

View More Offers