Olympian Generator Sets GEP169-1

Request A Price Find Dealer

Key Specs

Standby
50 hz: 119.6 kW (149.5 kVA) 60hz: 135 kW (168.8 kVA)
50 hz: 119.6 kW (149.5 kVA) 60hz: 135 kW (168.8 kVA)
Prime
50 hz: 108 kW (135 kVA) 60hz: 120 kW (150 kVA)
50 hz: 108 kW (135 kVA) 60hz: 120 kW (150 kVA)
Voltage
380/220 to 220/127 Volts
380/220 to 220/127 Volts

Overview

GEP169-1 Diesel Generator Set

The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.

Product Specifications for GEP169-1

Standby 50 hz: 119.6 kW (149.5 kVA) 60hz: 135 kW (168.8 kVA) 50 hz: 119.6 kW (149.5 kVA) 60hz: 135 kW (168.8 kVA)
Prime 50 hz: 108 kW (135 kVA) 60hz: 120 kW (150 kVA) 50 hz: 108 kW (135 kVA) 60hz: 120 kW (150 kVA)
Voltage 380/220 to 220/127 Volts 380/220 to 220/127 Volts
Emissions/Fuel Strategy Not Certified Not Certified
Frequency 50 or 60 Hz 50 or 60 Hz
Speed 1500 or 1800 RPM 1500 or 1800 RPM
Engine Model Perkins™ 1006TAG Perkins™ 1006TAG
Compression Ratio 17.0:1 17.0:1
Aspiration TA TA
Governor Type Electronic Electronic
Displacement 365.5 in³ 6 B
Stroke 5 in 127 mm
Bore 3.9 in 100 mm
Recommended Fuel Class A2 Diesel or BSEN590 Class A2 Diesel or BSEN590

See how GEP169-1 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the GEP169-1

View More Offers