Diesel Fire Pumps 3412C

Request A Price Find Dealer

Key Specs

Maximum Power
739 HP
551 kW
Emissions
Non-Certified. Available for global non-regulated areas. Not FM Approved, Not UL Listed
Non-Certified. Available for global non-regulated areas. Not FM Approved, Not UL Listed
Rated Speed
1750-2100 rpm
1750-2100 rpm

Overview

The Cat® 3412C Industrial Diesel Fire Pump Engine is offered in ratings ranging from 476-551 kW (638-739 hp) @ 1750-2100 rpm. These ratings are non-certified and are available for global non-regulated areas. They are not FM Approved and not UL Listed. Starting on demand is a must for a fire pump engine - always. Cat® fire pump engines have a reputation for reliable starts and long efficient service.

Product Specifications for 3412C

Maximum Power 739 HP 551 kW
Rated Speed 1750-2100 rpm 1750-2100 rpm
Minimum Power 638 HP 476 kW
Emissions Non-Certified. Available for global non-regulated areas. Not FM Approved, Not UL Listed Non-Certified. Available for global non-regulated areas. Not FM Approved, Not UL Listed
Engine Configuration V-12, 4-Stroke-Cycle Diesel V-12, 4-Stroke-Cycle Diesel
Bore 5.4 in 137 mm
Stroke 6 in 152 mm
Displacement 1648 in³ 27 l
Compression Ratio 14.5:1 14.5:1
Aspiration Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA)
Rotation from Flywheel End Counterclockwise Counterclockwise
Aftertreatment - -
Length 78.7 in 2000 mm
Height 55.6 in 1413 mm
Weight - Net Dry - Basic Operating Engine Without Optional Attachments 5686 lb 2579 kg

3412C Standard Equipment

Air Inlet System

  • Air cleaner, regular duty with service indicators
  • Turbocharged

Cooling System

  • Thermostats and housing
  • Jacket water pump, centrifugal
  • Heat exchanger installed
  • Expansion tank

Control System

  • Charging alternator 24 volt, 35 amp
  • Governor control
  • Hydra-mechanical governor

Exhaust System

  • Exhaust manifold
  • Exhaust elbow, dry. 203 mm (8 in) on all Turbocharged engines and Turbocharged Aftercooled with wet exhaust. 152 mm (6 in) on Turbocharged Aftercooled with dry manifolds.

Flywheels & Flywheel Housings

  • SAE No. 0 flywheel
  • SAE No. 0 flywheel housing
  • SAE standard rotation

Fuel System

  • Fuel filter
  • Fuel transfer pump
  • Primary fuel filter
  • Fuel priming pump

Instrumentation

  • Instrument panel, LH
  • Engine oil pressure gauge
  • Fuel pressure gauge
  • Water temperature gauge
  • Tachometer

Lube System

  • Crankcase breather, top mounted
  • Oil cooler
  • Oil filler in valve cover and dipstick, both RH
  • Lube oil filter
  • Rear sump oil pan

Mounting System

  • Supports

Power Take Off

  • Power take-off (PTO) flywheel stub shaft

Protection System

  • Stop-Start System, automatic (compatible with NFPA 20 requirements, able to be energized from either of two battery sources and capable of manual starter actuation)

Starting System

  • 24 volt, LH electric starting motor
  • Jacket water heater (6 kW, 240-480 volt)

General

  • Paint: Firepump Red
  • Vibration damper and guard
  • Lifting eyes

See how 3412C compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 3412C

View More Offers