C9.3 Tier 4 Diesel Engines - Highly Regulated

Industrial Diesel Engines C9.3

Request A Price Find Dealer

Key Specs

Maximum Power
400 HP
298 kW
Maximum Torque
1268 lb-ft @ 1400 rpm
1719 Nm @ 1400 rpm
Emissions
U.S. EPA Tier 4 Final
U.S. EPA Tier 4 Final

Overview

The Cat® C9.3 Industrial Diesel Engine is offered in ratings ranging from 224-298 bkW (300-400 bhp) @ 1800-2200 rpm. These ratings meet U.S. EPA Tier 4 Final, EU Stage IV emission standards. Industries and applications powered by C9.3 ACERT engines include: Agriculture, Aircraft Ground Support, Bore/Drill Rigs, Chippers/Grinders, Combines/Harvesters, Compactors/Rollers, Compressors, Construction, Cranes, Crushers, Dredgers, Forestry, Forklifts, General Industrial, Hydraulic Power Units, Irrigation Equipment, Loaders/Forwarders, Material Handling, Mining, Mobile Earthmoving Equipment, Mobile Sweepers, Paving Equipment, Pumps, Shovels/Draglines, Specialty Ag Equipment, Sprayers, Surface Hauling Equipment, Trenchers and Underground Mining Equipment.

Product Specifications for C9.3

Maximum Power 400 HP 298 kW
Maximum Torque 1268 lb-ft @ 1400 rpm 1719 Nm @ 1400 rpm
Rated Speed 1800-2200 rpm 1800-2200 rpm
Minimum Power 300 HP 224 kW
Emissions U.S. EPA Tier 4 Final U.S. EPA Tier 4 Final
Engine Configuration In-Line 6 In-Line 6
Bore 4.5 in 115 mm
Stroke 5.9 in 149 mm
Displacement 567.5 in³ 9.3 l
Compression Ratio 17.0:1 17.0:1
Aspiration Turbocharged-Aftercooled (TA) Turbocharged-Aftercooled (TA)
Combustion System Direct Injection Direct Injection
Rotation from Flywheel End Counterclockwise Counterclockwise
Length 45.3 in 1150 mm
Width 40.4 in 1025 mm
Height 44.2 in 1123 mm
Weight - Net Dry - Basic Operating Engine Without Optional Attachments 1950 lb 885 kg
Length 36.5 in 926 mm
Width 34.4 in 870 mm
Height 22.4 in 570 mm
Weight 213 lb 470 kg
Length 33.6 in 854 mm
Width 11.3 in 287 mm
Height 21.7 in 551 mm
Weight 42.8 lb 19.4 kg
Volume Capacity 51.1 qt (US) 48.4 l

C9.3 Standard Equipment

Air Inlet System

  • Turbocharged
  • Air-to-Air Aftercooled
  • Mid-mount turbocharged system with front and rear exhaust configurations (Tier 4 Final, Stage IV)

Control System

  • Electronic control system
  • Over-foam wiring harness
  • Automatic altitude compensation
  • Power compensated for fuel temperature
  • Configurable software features
  • Engine monitoring system SAE J1939 broadcast and control
  • Integrated Electronic Control Unit (ECU)
  • Remote fan control

Cooling System

  • Vertical or RH thermostat outlet
  • Centrifugal water pump
  • Guidance on cooling system design available through your dealer to ensure equipment reliability

Flywheels and Flywheel Housing

  • Dual rear PTO configuration
  • Available SAE No. 1 power take off with optional SAE A, SAE B or SAE C power take off drives. Engine power can also be taken from the front of the engine with optional attachments. (Tier 4 Final, Stage IV).

Fuel System

  • Electronic high pressure common rail
  • Primary fuel filter
  • Secondary fuel filters
  • Fuel transfer pump
  • Electronic fuel priming

Lube System

  • Open crankcase ventilation system
  • Oil cooler
  • Oil filler
  • Lube oil filter
  • Oil dipstick
  • Gear driven oil pump
  • Choice of front, rear or center sumps
  • Open crankcase ventilation system with fumes disposal (optional OCV filter system) (Tier 4 Final, Stage IV)

Power Take Off (PTO)

  • SAE A, SAE B or SAE C power take off (PTO) drives. Engine power can also be taken from the front of the engine on some applications.

General

  • Paint: Caterpillar yellow, with optional colors available at request
  • Vibration damper
  • Lifting eyes

U.S. EPA Tier 4 Interim, EU Stage IIIB Aftertreatment / Clean Emissions Control Equipment

  • Clean Emissions Module (CEM), consisting of Diesel Particulate Filter (DPF) and Diesel Oxidation Catalyst (DOC)
  • NOx Reduction System (NRS)
  • Flex pipe connection kit with 90° rotatable elbows to attach to Cat Regeneration System Inlet
  • Available in 12 volt or 24 volt systems

U.S. EPA Tier 4 Final, EU Stage IV Aftertreatment/ Clean Emissions Control Equipment

  • Clean Emissions Module (CEM), consisting of Diesel Particulate Filter (DPF) and Diesel Oxidation Catalyst (DOC)
  • Aftertreatment Electronic Control Unit (ECU)
  • NOx Reduction System (NRS)
  • Pump Electronic Control Unit (PETU)
  • Selective Catalytic Reduction (SCR)
  • Available in 12V or 24V systems

See how C9.3 compares against frequently compared products.

Check out current offers for the C9.3

View More Offers