Power Rating
Maximum Power | 200 HP 150 kW |
Maximum Torque | 609 lb-ft @ 1400 rpm 825 Nm @ 1400 rpm |
Rated Speed | 2200 rpm 2200 rpm |
Minimum Power | 109 HP 82 kW |
The Cat® C4.4 Industrial Diesel Engine is offered in ratings ranging from 82-150 bkW (109-200 bhp) @ 2200 rpm, which meet U.S. EPA Tier 4 Final, EU Stage V emission standards. Industries and applications powered by C4.4 engines include: Agriculture, Aerial Lifts, Aircraft Ground Support, Bore/Drill Rigs, Chippers/Grinders, Compactors/Rollers, Compressors, Construction, Cranes, Crushers, Feller Bunchers, Forestry, Forklifts, General Industrial, Harvesters, Hydraulic Power Units, Irrigation Equipment, Loaders/Forwarders, Material Handling, Mining, Mobile Earthmoving Equipment, Mobile Sweepers, Paving Equipment, Pumps, Skidders, Specialty Ag Equipment, Sprayers, Trenchers, Turf and Landscaping and Underground Mining Equipment.
Maximum Power | 200 HP 150 kW |
Maximum Torque | 609 lb-ft @ 1400 rpm 825 Nm @ 1400 rpm |
Rated Speed | 2200 rpm 2200 rpm |
Minimum Power | 109 HP 82 kW |
Emissions | U.S. EPA & CARB Tier 4 Final, EU Stage V U.S. EPA & CARB Tier 4 Final, EU Stage V |
Engine Configuration | Inline 4, 4-Stroke-Cycle Diesel Inline 4, 4-Stroke-Cycle Diesel |
Bore | 4.1 in 105 mm |
Stroke | 5 in 127 mm |
Displacement | 268.5 in³ 4.4 l |
Compression Ratio | 16.5:1 16.5:1 |
Aspiration | Turbocharged Aftercooled (TA) or Series Turbocharged Aftercooled (TTA) Turbocharged Aftercooled (TA) or Series Turbocharged Aftercooled (TTA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR |
Length | 32.4 in 822 mm |
Width | 29.6 in 748 mm |
Height | 35.3 in 897 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 1180 lb 535 kg |
Length | 26.5 in 675 mm |
Width | 24.5 in 623 mm |
Height | 17.8 in 453 mm |
Weight | 143.3 lb 65 kg |