C3.4B Industrial Power Unit

C3.4B, Greater than 56 kW (75 hp)

 C3.4B, Greater than 56 kW (75 hp)

Product Specifications for C3.4B, Greater than 56 kW (75 hp)

Power Rating

Emission Standards

General

Power Unit Dimensions

C3.4B, Greater than 56 kW (75 hp) Standard Equipment

Air Inlet System

  • Standard air cleaners

Control System

  • Full electronic control system
  • Fully integrated, engine-mounted electronic control unit
  • Waterproof connectors and wiring looms
  • Flexible and configurable software features and J1939 standard communications I/O

Flywheels and Flywheel Housing

  • SAE3 configuration

Fuel System

  • Engine-mounted fuel filters
  • Electronic high pressure common rail fuel pump and injectors

Lube System

  • Lubricating oil filters and breathers

General

  • Cold start capability to -20° C (-4° F)
  • Paint: Caterpillar yellow, with optional colors available at request

U.S. EPA Tier 4 Final, EU Stage IV Aftertreatment/Clean Emissions Control Equipment

  • Diesel Oxidation Catalyst (DOC)
  • Selective Catalytic Reduction (SCR)
  • SCR Auxiliaries are available in a range of tanks and heated lines

See how C3.4B, Greater than 56 kW (75 hp) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the C3.4B, Greater than 56 kW (75 hp)

View More Offers