Power Rating
Maximum Power | 350 HP 261 kW |
Rated Speed | 1800-2200 rpm 1800-2200 rpm |
Minimum Power | 275 HP 205 kW |
The Cat® C9 Industrial Power Unit is offered in ratings ranging from 205-261 bkW (275-350 bhp) @ 2200 rpm. These ratings meet China Stage II, U.S. EPA Tier 3 equivalent, or EU Stage IIIA equivalent emission standards. Ratings: 223-261 bkW (300-350 bhp) @ 1800-2200 rpm meet China Stage II, U.S. EPA Tier 2 equivalent, EU Stage II equivalent emission standards. Conveniently pre-configured for a wide range of applications, the Cat® Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.
Maximum Power | 350 HP 261 kW |
Rated Speed | 1800-2200 rpm 1800-2200 rpm |
Minimum Power | 275 HP 205 kW |
Emissions | China Stage II, U.S. EPA Tier 2 Equivalent or U.S. EPA Tier 3 Equivalent, EU Stage II Equivalent or EU Stage IIIA Equivalent China Stage II, U.S. EPA Tier 2 Equivalent or U.S. EPA Tier 3 Equivalent, EU Stage II Equivalent or EU Stage IIIA Equivalent |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 4.4 in 112 mm |
Stroke | 5.9 in 149 mm |
Displacement | 537 in³ 8.8 l |
Compression Ratio | 16.3:1 16.3:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Width | 38.9 in 988 mm |
Weight | 3285 lb 1490 kg |