C13 Tier 4 Industrial Power Units - Highly Regulated

Industrial Diesel Power Units C13

Request A Price Find Dealer

Key Specs

Maximum Power
520 HP
388 kW
Emissions
U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 and Korea Tier 4 Final emissions standards
U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 and Korea Tier 4 Final emissions standards
Rated Speed
1800-2100 rpm
1800-2100 rpm

Overview

The Cat® C13 Industrial Power Unit is offered in ratings ranging from 287-388 bkW (385-520 bhp) @ 1800-2100 rpm. Conveniently pre-configured for a wide range of applications, the Cat® Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.

Product Specifications for C13

Maximum Power 520 HP 388 kW
Rated Speed 1800-2100 rpm 1800-2100 rpm
Minimum Power 385 HP 287 kW
Emissions U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 and Korea Tier 4 Final emissions standards U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 and Korea Tier 4 Final emissions standards
Engine Configuration Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel
Bore 5.1 in 130 mm
Stroke 6.2 in 157 mm
Displacement 762.8 in³ 12.5 l
Compression Ratio 17.0:1 17.0:1
Aspiration Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA)
Rotation from Flywheel End Counterclockwise Counterclockwise
Aftertreatment DOC+DPF+SCR DOC+DPF+SCR
Length 83.5 in 2122 mm
Width 49 in 1247 mm
Height 82 in 2082 mm
Weight 5080 lb 2304 kg
Length 33.6 in 854 mm
Width 11.3 in 287 mm
Height 21.7 in 551 mm
Weight 42.8 lb 19.4 kg
Volume Capacity 51.1 qt (US) 48.4 l

C13 Standard Equipment

Air Inlet System

  • Turbocharged
  • Air-to-Air Aftercooled
  • Mid-mount turbocharged system with front and rear exhaust configurations (Tier 4 Final, Stage V)

Control System

  • Electronic control system
  • Over-foam wiring harness
  • Automatic altitude compensation
  • Power compensated for fuel temperature
  • Configurable software features
  • Engine monitoring system SAE J1939 broadcast and control
  • Integrated Electronic Control Unit (ECU)
  • Remote fan control

Cooling System

  • Vertical or RH thermostat outlet
  • Centrifugal water pump
  • Guidance on cooling system design available through your dealer to ensure equipment reliability

Flywheels and Flywheel Housing

  • SAE No. 1 flywheel housing
  • Available SAE No. 1 power take off with optional SAE A, SAE B or SAE C power take off drives. Engine power can also be taken from the front of the engine with optional attachments. (Tier 4 Final, Stage V).

Fuel System

  • MEUI injection
  • Primary fuel filter
  • Secondary fuel filters
  • Fuel transfer pump
  • Electronic fuel priming

Lube System

  • Open crankcase ventilation system
  • Oil cooler
  • Oil filler
  • Lube oil filter
  • Oil dipstick
  • Gear driven oil pump
  • Choice of front, rear or center sumps
  • Open crankcase ventilation system with fumes disposal (optional OCV filter system) (Tier 4 Final, Stage V)

Power Take Off (PTO)

  • SAE A, SAE B or SAE C power take off (PTO) drives. Engine power can also be taken from the front of the engine on some applications.

General

  • Paint: Cat yellow

U.S. EPA Tier 4 Final, EU Stage V Aftertreatment/ Clean Emissions Control Equipment

  • Cat Regeneration System
  • Clean Emissions Module (CEM), consisting of Diesel Particulate Filter (DPF) and Diesel Oxidation Catalyst (DOC)
  • Aftertreatment Electronic Control Unit (ECU)
  • NOx Reduction System (NRS)
  • Pump Electronic Control Unit (PETU)
  • Selective Catalytic Reduction (SCR)
  • Available in 12V or 24V systems

See how C13 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Check out current offers for the C13

View More Offers