C3.4B Industrial Power Unit

C3.4B, Less than 56 kW (75 hp)

C3.4B, Less than 56 kW (75 hp)

Features At A Glance

Reliable, Quiet and Durable Power
High Performance
Fuel Efficiency
Fuel & Oil
Broad Application Range
World-class Product Support Offered Through Global Cat Dealer Network

Product Specifications for C3.4B, Less than 56 kW (75 hp)

Power Rating

Emission Standards

General

Power Unit Dimensions

Aftertreatment Dimensions

C3.4B, Less than 56 kW (75 hp) Standard Equipment

Air Inlet System

  • Standard air cleaners

Control System

  • Full electronic control system
  • Fully integrated, engine-mounted electronic control unit
  • Waterproof connectors and wiring looms
  • Flexible and configurable software features and J1939 standard communications I/O

Flywheels and Flywheel Housing

  • SAE3 configuration

Fuel System

  • Engine-mounted fuel filters
  • Electronic high pressure common rail fuel pump and injectors

Lube System

  • Lubricating oil filters and breathers

General

  • Cold start capability to -20° C (-4° F)
  • Paint: Caterpillar yellow, with optional colors available at request

U.S. EPA Tier 4 Final, EU Stage IIIB Aftertreatment/Clean Emissions Control Equipment

  • Through Flow Diesel Particulate Filter (DPF)
  • Diesel Oxidation Catalyst (DOC)
  • Flex pipe connection kit with straight and 90° options for flexibility

See how C3.4B, Less than 56 kW (75 hp) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the C3.4B, Less than 56 kW (75 hp)

View More Offers