C32B

High Performance Propulsion Engines C32B Sequential Turbo

Request A Price Find Dealer

Key Specs

Power Range
1800-2400 bhp (1342-1790 bkW)
1800-2400 bhp (1342-1790 bkW)
Speed Range
2300 rpm
2300 rpm
Emissions
IMO II/III, U.S. EPA Tier 3 (recreational), RCD, China II
IMO II/III, U.S. EPA Tier 3 (recreational), RCD, China II

Features At A Glance

Cat

Key Features & Benefits

  • Updated engine design to enable higher power density
  • Noise reduction at low engine speeds (MEUI-C Fuel System)
  • Updated engine electronic control module (ADEM VI)
  • MCS certifications available
  • Updated seawater aftercooler and HEX design
  • Optimized sequential air system maximizes performance and torque range
  • LH and RH service side options available
  • No zinc anodes required (use vessel bonding system)

Product Specifications for C32B Sequential Turbo

Power Range 1800-2400 bhp (1342-1790 bkW) 1800-2400 bhp (1342-1790 bkW)
Speed Range 2300 rpm 2300 rpm
Emissions IMO II/III, U.S. EPA Tier 3 (recreational), RCD, China II IMO II/III, U.S. EPA Tier 3 (recreational), RCD, China II
Aspiration Sequential Turbocharged - aftercooled Sequential Turbocharged - aftercooled
Bore 5.71 in 145 mm
Stroke 6.38 in 162 mm
Displacement 1959 in³ 32.1 l
Rotation from Flywheel End Counterclockwise Counterclockwise
Configuration VEE 12, 4-Stroke Cycle diesel VEE 12, 4-Stroke Cycle diesel
Flywheel Housing SAE No. O SAE No. O
Cooling SWAC (Seawater Aftercooler) SWAC (Seawater Aftercooler)
Governor Electronic (ADEM VI) Electronic (ADEM VI)
Oil Change Interval 250 hrs 250 hrs
Refill Capacity Lube Oil System w/ oil filter change: 76 L (20 gal) Lube Oil System w/ oil filter change: 76 L (20 gal)
Dry Weight 7736 lb 3509 kg
Length 87.8 in 2231 mm
Width 58 in 1474 mm
Height 58.1 in 1478 mm

C32B Sequential Turbo Standard Equipment

Control System

  • ADEM VI Electronic Control Module
  • Throttle Input signal option
  • 70 Pin Customer Connector

Air Inlet System

  • Air Cleaner / Closed Crankcase Ventilation

Cooling System

  • Front and Rear Seawater Pumps
  • Sea Water Aftercooler
  • Titanium Plate Heat Exchanger
  • Gear-driven Jacket Water and Sea Water pumps

Exhaust System

  • Water- cooled Exhaust Manifolds and Turbochargers

Fuel System

  • MEUI-C Fuel System
  • Spin-on Fuel Filters
  • Shell and Tube Fuel Cooler

Lube System

  • 250 hour Oil Pan (Shallow Sump)
  • Simplex Oil Filters

General

  • RH or LH Service Side Options

Flywheel Housing

  • SAE 0 Flywheel

Lube Sytem

  • Gear driven Oil pump

C32B Sequential Turbo Optional Equipment

Cooling System

  • 120 V or 240 V Jacket Water Heater

Power Take offs

  • SAE A or B PTO (RH rear)

Charging System

  • 75 A, 105 A or 175 A Alternator
  • Battery Charger 10 A
  • Battery Sets

Protection

  • Heat Shielding
  • Marine Alarm & Protection
  • SOLAS Shielding

General

  • Cosmetic Engine Cover

Fuel System

  • Manual or Electric Fuel Priming Pump
  • Duplex Fuel Filters
  • Primary Fuel Filter

Lube System

  • Deep Sump Oil Pan
  • Duplex Oil Filters

Exhaust System

  • U-Flow or L-Flow Aftertreatment Modules (mandatory for IMO III)
  • Exhaust Collector (Horizontal or Vertical Outlet)
  • DEF Filter
  • DEF Transfer Skid
  • Muffler

Starting System

  • Electric Starting Motor

Mounting System

  • Engine Isolation Mounts

Control System

  • Dual ECM option
  • Alarm and Protection system

Control Sytem

  • Engine and Transmission Monitoring

Instrumentation

  • Multiple Display Options

Product Brochures and More Are Ready to Download!

See how C32B Sequential Turbo compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

C32B

C32B

C32B

C32B

C32B

C32B

C32B

C32B

C32B

C32B

C32B
C32B
C32B
C32B
C32B
C32B
C32B
C32B
C32B
C32B

Take the interactive virtual product tour to explore the great features and benefits of the C32B Sequential Turbo

Start C32B Sequential Turbo Tour
close

Check out current offers for the C32B Sequential Turbo

View More Offers