Cat C32 Marine Generator Set EPA Tier 4 / IMO III

Marine Generator Sets C32 Tier 4 / IMO III

Request A Price Find Dealer

Key Specs

Minimum Rating
282 ekW
282 ekW
Maximum Rating
940 ekW
940 ekW
Frequency
60hz
60hz

Overview

Cat C32 Generator Set (US EPA Tier 4 / IMO III)

Product Specifications for C32 Tier 4 / IMO III

Minimum Rating 282 ekW 282 ekW
Maximum Rating 940 ekW 940 ekW
Frequency 60hz 60hz
Configuration Vee-12, 4-stroke-Cycle-Diesel Vee-12, 4-stroke-Cycle-Diesel
Aspiration Turbocharged-aftercooled aspiration Turbocharged-aftercooled aspiration
Bore 5.71 in 145 mm
Stroke 6.38 in 162 mm
Displacement 1959 in³ 32.1 l
Emissions U.S. EPA Tier 4 Final certified / IMO III emissions certified (SCR required) U.S. EPA Tier 4 Final certified / IMO III emissions certified (SCR required)
Rated Engine Speed 1800 rpm 1800 rpm
Governor Electronic (A5 ECM) Electronic (A5 ECM)
Generator SR5 - Form Wound SR5 - Form Wound
Cooling Heat exchanger, keel or radiator cooled Heat exchanger, keel or radiator cooled
Oil Change Interval 750 hrs 750 hrs
Refill Capacity Lube Oil System w/ oil filter change: 146 L (38.5 gal) Lube Oil System w/ oil filter change: 146 L (38.5 gal)
Length 167.2 in/4245 mm (minimum), 226.1 in/5742 mm (maximum) 167.2 in/4245 mm (minimum), 226.1 in/5742 mm (maximum)
Width 59.9 in/1521 mm (minimum), 89.8 in/2280 mm (maximum) 59.9 in/1521 mm (minimum), 89.8 in/2280 mm (maximum)
Height 70.4 in/1747 mm (minimum), 92.8 in/2356 mm (maximum) 70.4 in/1747 mm (minimum), 92.8 in/2356 mm (maximum)
Engine Dry Weight 15721 lb/7131 kg (minimum), 21998 lb/9978 kg (maximum) 15721 lb/7131 kg (minimum), 21998 lb/9978 kg (maximum)
6 Brick Z-Flow - Length 147.7 in 3751 mm
Dosing Cabinet - Weight 209 lb 95 kg
6 Brick Z-Flow - Weight 1246 lb 565 kg
6 Brick U-Flow - Weight 1235 lb 560 kg
Dosing Cabinet - Height 22.8 in 579 mm
6 Brick U-Flow - Width 56.9 in 1445 mm
6 Brick U-Flow - Length 85 in 2159 mm
Dosing Cabinet - Width 18.8 in 477 mm
6 Brick Z-Flow - Width 43.5 in 1106 mm
6 Brick U-Flow - Height 23.5 in 597 mm
Dosing Cabinet - Length 37.4 in 949 mm
6 Brick Z-Flow - Height 23.5 in 597 mm

C32 Tier 4 / IMO III Standard Equipment

AIR INLET SYSTEM

  • Separate circuit aftercooled (SCAC)
  • Closed crankcase fumes disposal

CONTROL SYSTEM

  • 24V control system

COOLING SYSTEM

  • Heat exchanger or Keel Cooling
  • Watercooled exhaust manifold and turbocharger
  • Hard seawater lines – no flexible hoses
  • Flanges for cooling connections, ANSI or DIN

FUEL SYSTEM

  • Duplex fuel filters with hybrid fuel lines
  • Primary fuel filter with water separator installed on base frame

GENERATORS AND GENERATOR ATTACHMENTS

  • IP23, air cooled, form wound SR5 generator offered in 440, 480 and 690V

LUBE SYSTEM

  • Oil fill, simplex filter and dipstick

MOUNTING SYSTEM

  • Helical spring/rubber isolated mounting for vibration and structure borne noise reduction

GENERAL

  • Right or left hand service sides
  • Customer wiring and service tool connector

C32 Tier 4 / IMO III Optional Equipment

ALARM AND PROTECTION

  • MGCP III B control panel with Cat® Alarm and Protection System
  • IP44 generator protection

EXHAUST SYSTEM

  • Muffler
  • Water-in-fuel and exhaust temperature sensors
  • SOLAS approved spray shielding

CHARGING SYSTEM

  • Charging alternator

FUEL SYSTEM

  • Manual or electric fuel priming pump
  • Fuel cooler

LUBE SYSTEM

  • Duplex oil filters

STARTING SYSTEM

  • Starting motors – air, electric or redundant

See how C32 Tier 4 / IMO III compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the C32 Tier 4 / IMO III

View More Offers