Cat AccuGrade

< Back

Financing & Insurance
See our Offers

Overview

The AccuGrade Grade Control System is a technology machine control and guidance system that allows operator to grade with increased accuracy, with less survey stakes. Digital design data, in-cab operator guidance features and automatic controls help the operator achieve grade faster, meaning higher productivity, lower operating costs, and greater profitability.

AccuGrade Grade Control System is a dealer installed technology that can be used to guide an operator to grade, manually using in-cab guidance, or automatically by controlling movements resulting in faster and more accurate grading. The system uses machine mounted sensors to calculate precise blade/ tool location, slope and/or elevation information. The integrated electrohydraulic valve control module uses the information received from the sensors to control the machine's hydraulic system and automatically adjust the blade/bucket's cutting edge to maintain grade on select machines. Depending on the configuration, the operator can select which side of the blade/tool to control - right, left, or both sides. AccuGrade brings to the customer an increase in productivity by up to 40% while reducing their site costs dramatically.

Units:
Application Road Construction, Road Maintenance, Utilities, Underground Work, Taxiway/Runway Construction, Dam Construction, Residential Development, Land Leveling Road Construction, Road Maintenance, Utilities, Underground Work, Taxiway/Runway Construction, Dam Construction, Residential Development, Land Leveling Less
Machine Compatibility Dozers, Hydraulic Excavators, Wheel-Tractor Scrapers, Motor Graders, Asphalt Pavers, Cold Planer, Skid Steer Loaders Dozers, Hydraulic Excavators, Wheel-Tractor Scrapers, Motor Graders, Asphalt Pavers, Cold Planer, Skid Steer Loaders Less

2D Grade Control Systems

  • Productivity-enhancing 2D AccuGrade systems are easy-to use, scalable and configurable for just about any machine or job site. Component installation and set up is quick and easy so you get to work fast. Durable components ensure long life and maximum uptime.

3D Grade Control Systems

  • From production earthmoving through grading to finished material compaction, Caterpillar has a 3D Grade Control solution for your machine type and application requirements. And you use the same components across your entire fleet, through the life cycle of the project

Cat AccuGradeStandard Equipment

Elevation Control Systems
  • Sonic Elevation Sensor
  • Automated blade adjustments for automatic Elevation control
  • Built-in vertical guidance indicators for manual control.

Cross Slope System
  • Three machine-mounted sensors to calculate Cross Slope
  • Automated controls with manual Elevation adjustments

Cat AccuGradeOptional Equipment

ATS System
  • Advanced Tracking Sensor (ATS) with target recognition
  • Fully automated blade adjustments for automatic elevation control