This site uses and sets "cookies" on your computer to help make this website better. You can learn more about these cookies and general information about how to change your cookie settings by clicking here. By continuing to use this site without changing your settings, you are agreeing to our use of cookies.
The Grade with 2D system displays real-time bucket location relative to grade on the highresolution touchscreen color monitor with indicate-only and laser capability. Select your desired target depth and target slope and the system will give you real-time guidance on depth, slope, and horizontal distance to grade, with height and depth alerts that indicate target grade or obstacles.
Boost Operator Efficiency up to 35% Versus Traditional Grading
Easily adjust target depth and slope with joystick commands, the touchscreen interface, or the jog dial.
The excavator and Grade with 2D work as a system while onboard processors and fast response sensors deliver precise real-time bucket tip elevation guidance.
Start digging and simply check grade from inside the cab.
The standard laser catcher with laser transmitter compatibility allows the excavator to move—bench once, reference the laser, and continue digging to grade across the job site.
Use the Grade with 2D system to increase your efficiency and productivity when digging and grading basements, footings, foundations, utility trenches, slopes, and drainage ditches.
Works with Grade Assist that adds semiautonomous digging capability and activates single-lever digging.
Reduce passes and speed time to complete accurate cuts.
Easy-to-use controls and the ability to quickly adjust depth and grade while keeping your hands on the joysticks allows you to make accurate cuts faster.
Enhance your accuracy and productivity when using the in-cab display that indicates bucket position and depth-to-grade.
Use height and depth audio alerts that indicate when you reach your desired grade to protect from overcutting or undercutting.
Improve quality and consistency for operators at all experience levels.
Extend your workday by working in limited visibility and around the clock using the monitor’s visual guidance.
Lower Costs. Improved Safety.
Minimize costs by reaching target grade quickly and save costs associated with time, labor, fuel, and material consumption
Integrated components that are protected from damage ensure long life, reliable control, and cost-saving results.
Work confidently without guesswork while cutting and filling to exact specifications without overcutting and having to refill a cut.
Height and depth alerts from inside the cab indicate obstacles that could damage your excavator and cost you money.
Work safer with fewer ground personnel checking grade in the trench or around your excavator.
Upgrade for More Productivity
Use the Grade with 2D system integrated from the factory, and as your job needs grow, easily upgrade for more productivity with expanded grade capabilities:
Grade with Advanced 2D adds in-field design capability with an additional highresolution 10 in (254 mm) touchscreen monitor.
Grade with 3D works for complex cuts and fills requiring pinpoint precession as the system provides real-time position guidance and your excavator’s exact position relative to GPS and GLONASS systems.
All upgrades can be installed at the factory or any time after purchase.