Cat PL161 Attachment Locator

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Attachment Tracking Made Easy

  • View the location of your attachments across multiple work sites in one dashboard
  • Reduce misplacement or theft of attachments by setting up site boundaries
  • Track working hours per attachment to help predict the need for replacement wear parts or to replace the attachment itself
  • PL161 can be mounted to any asset brand or type
  • The PL161’s compact size allows you to collect data about your attachment without interfering with the work it is doing
  • View tracking through your smartphone with Cat App or on My.Cat.Com
  • View your attachments alongside your machines for full fleet management in VisionLink®

Rugged and Reliable

The PL161 is designed to be extremely rugged and maintenance-free to allow for installation in locations on assets that are exposed to harsh work environments. The device is battery powered for up to two years. The device’s firmware is pre-configured and installed. The PL161 communicates via Bluetooth® low energy technology in order to extend battery life.

PL161 is compatible with most smart devices that have Bluetooth 4.0 or later and is available for download from the App Store (iOS) or Google Play Store (Android).

How It Works

WITH CAT APP

  • Cat App will scan for PL161 modules within range, using Bluetooth technology on your mobile device.
  • Cat App will capture the GPS location of your mobile device
  • Cat App will send location updates to the VisionLink and My.Cat.Com applications, using cellular and Wi-Fi connectivity.
WITH YOUR MACHINE
  • PL161 sends a signal to the Bluetooth receiver on the machine
  • Location updates are sent to the VisionLink and My.Cat.Com applications, using cellular and satellite connectivity.

Overview

Cat® PL161 is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Voltage

Battery Voltage 3.6V 3.6V Less

Energy Consumption

Battery Life up to 2 years up to 2 years Less
Advertising >19 mA, < 25 mA @ 3.6V >19 mA, < 25 mA @ 3.6V Less
Sleep 5 µA @ 3.6V 5 µA @ 3.6V Less

Physical Specifications

Length 2.24 in 57.0 mm Less
Width 1.85 in 47.0 mm Less
Height 0.71 in 18.0 mm Less
Weight 3.0 oz 85.0 g Less
Enclosure Material Aluminum Aluminum Less

Communications

Accuracy: with smartphone up to 61-91 m (200-300 ft) up to 61-91 m (200-300 ft) Less
Accuracy: to A5S4 Machine Scanner up to 30 m (100 ft) up to 30 m (100 ft) Less
Accuracy: to PL542 Machine/Gate Scanner up to 61-91 m (200-300 ft) up to 61-91 m (200-300 ft) Less
Bluetooth Band 2.4 GHz (2.40 - 2.48 GHz) 2.4 GHz (2.40 - 2.48 GHz) Less
Output Power 2.5 mW (4dBm Maximum) 2.5 mW (4dBm Maximum) Less
Bluetooth Antenna Internal Internal Less
Tracking Channels Standard BLE (37, 38, 39) Standard BLE (37, 38, 39) Less
Advertising Rate 16.0 s 16.0 s Less

Environment

Operating Temperature Minimum -40.0 °F -40.0 °C Less
Operating Temperature Maximum 185.0 °F 85.0 °C Less
Storage Temperature Minimum -58.0 °F -50.0 °C Less
Storage Temperature Maximum 203.0 °F 95.0 °C Less
Shock Peaks 275g, 4 msec shock peak impulse 275g, 4 msec shock peak impulse Less
Vibration: Maximum Level 30 Grms random (6 hours, 3 planes) 30 Grms random (6 hours, 3 planes) Less
Ingress Protection IP68 (35 kPA) IP68 (35 kPA) Less