If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
check_circle_outlineSelected
Dozers
D5
|
Dozers
D4
|
Dozers
D6
|
---|
Dozers
D5
Tier 4 / Stage V
Selected
Selected
|
|
|
---|---|---|
Engine | ||
Engine Model
|
||
Cat C7.1
Cat C7.1
|
Cat C4.4
Cat C4.4
|
Cat C9.3B
Cat C9.3B
|
Power - Net
|
||
170 hp
127 kW
|
130 hp
97 kW
|
215 hp
161 kW
|
Net Power - Rated - ISO 9249/SAE J1349
|
||
170 hp
127 kW
|
-
|
215 hp
161 kW
|
Net Power - ISO 9249
|
||
-
|
130 hp
97 kW
|
-
|
Net Power - ISO 9249 (DIN)
|
||
-
|
132 mhp
132 mhp
|
-
|
Net Power (Rated) - ISO 9249 (DIN)
|
||
172 mhp
172 mhp
|
-
|
219 mhp
219 mhp
|
Emissions
|
||
U.S. EPA Tier 4 Final/EU Stage V/Japan 2014 (Tier 4 Final)/Korea Stage V
U.S. EPA Tier 4 Final/EU Stage V/Japan 2014 (Tier 4 Final)/Korea Stage V
|
U.S. EPA Tier 4 Final/EU Stage V/Japan 2014/Korea Stage V
U.S. EPA Tier 4 Final/EU Stage V/Japan 2014/Korea Stage V
|
U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V
U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V
|
Note (1)
|
||
Rated horsepower at 1770 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
Rated horsepower at 1770 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
|
Net power available at the flywheel when the engine is equipped with fan, air cleaner, aftertreatment, and alternator with engine speed at 2100 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Net power available at the flywheel when the engine is equipped with fan, air cleaner, aftertreatment, and alternator with engine speed at 2100 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
|
Rated horsepower at 2,200 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
Rated horsepower at 2,200 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
|
Note (2)
|
||
Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 30% biodiesel.
Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 30% biodiesel.
|
Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester) * or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ** Lower-carbon intensity fuels do not significantly reduce GHGs at the tailpipe.
Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester) * or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ** Lower-carbon intensity fuels do not significantly reduce GHGs at the tailpipe.
|
Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
|
Note (3)
|
||
Basic machine specs provided below. For complete specifications and dimensions by configuration, blade and track shoe offerings and more, please visit the product download section to view the full Technical Specifications document.
Basic machine specs provided below. For complete specifications and dimensions by configuration, blade and track shoe offerings and more, please visit the product download section to view the full Technical Specifications document.
|
Machine Build Number 16B
Machine Build Number 16B
|
Basic machine specs provided below. For complete specifications and dimensions by configuration, blade and track shoe offerings and more, please visit the product download section to view the full Technical Specifications document.
Basic machine specs provided below. For complete specifications and dimensions by configuration, blade and track shoe offerings and more, please visit the product download section to view the full Technical Specifications document.
|
Note (4)
|
||
Machine Build Number 17B
Machine Build Number 17B
|
-
|
Machine Build Number 20B
Machine Build Number 20B
|
Weights | ||
Transmission | ||
Service Refill Capacities | ||
D4 | ||
VPAT | ||
D6 Push Arm | ||
D4 LGP | ||
Blades | ||
LGP VPAT | ||
D6 LGP (30-in) Push Arm | ||
D6 LGP (36-in) Push Arm | ||
Fine Grading VPAT | ||
D6 VPAT | ||
Push Arm | ||
D6 LGP (30-in) VPAT | ||
Sustainability | ||
Air Conditioning System | ||
D6 LGP (36-in) VPAT | ||
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.