Emissions Reduction

Emissions Reduction

Effective January 1, 2011 mobile engines greater than 130 bkW (175 bhp) and non-emergency stationary engines less than 10 liters per cylinder and greater than 130 bkW (175 bhp) are required to meet Tier 4 Interim emissions regulations. The Tier 4 regulations not only apply to new diesel engines used in power generation, but they also affect industrial applications, petroleum packages, and diesel-powered construction equipment used in non-road applications.

To provide electric power customers with the most economical and efficient solutions, Caterpillar has developed a full portfolio of engine-integrated technology packages which can be used, in combination, to address the various emission reduction levels required. To support this new line of mobile and stationary generator sets, Cat® dealers and technicians will offer:

  • Design consultation on both federal and local regulations
  • Installation support
  • Maintenance training and/or services  

Guide: Emissions Reduction Requirements by Application

Staying informed with changing emissions regulations is critical. This guide demonstrates which applications are deemed as stationary emergency and which require Tier 4 Interim certified generator sets.

Download Guide (PDF 1.4m)