| Combined Weight | 170 lb 77.1 kg |
| Type | Wire Wire |
| Maximum Horizontal Reach | 31.8 in 808 mm |
Gutter Brushes 808 mm (32 in)
Request A Price Shop NowKey Specs
- Combined Weight
- 170 lb
- 77.1 kg
- Type
- Wire
- Wire
- Maximum Horizontal Reach
- 31.8 in
- 808 mm
Product Specifications for 808 mm (32 in)
See how 808 mm (32 in) compares against frequently compared products.
Broom Accessories
808 mm (32 in)
Selected
- Combined Weight
- 170 lb
- 77.1 kg
- Type
- Wire
- Wire
- Maximum Horizontal Reach
- 31.8 in
- 808 mm
Broom Accessories
416 mm (16 in)
- Combined Weight
- 267.4 lb
- 121.3 kg
- Brush Material
- Wire
- Wire
- Maximum Horizontal Reach
- 16.4 in
- 416 mm