Studio Shot

Log & Lumber Fork Tines 1219 mm (48 in)

Request A Price Click for Price

Key Specs

Overall Length
55.1 in
1399 mm
Length
48 in
1219 mm
Width
5.9 in
150 mm

Overview

Extra fork tines add versatility to log and lumber fork carriages, providing several styles and lengths to meet your needs.

Product Specifications for 1219 mm (48 in)

Overall Length 55.1 in 1399 mm
Length 48 in 1219 mm
Width 5.9 in 150 mm
Height 41.7 in 1058 mm
Tine Thickness 2.6 in 65 mm
Load Capacity 9700.3 lb 4400 kg
Weight 363.8 lb 165 kg
Tine Configuration Non-Swinging, Floating Non-Swinging, Floating

See how 1219 mm (48 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 1219 mm (48 in)

View More Offers