Studio Shot

458 mm (18 in), Pin On

Width
18.0 in
458.0 mm
Capacity
4.2 ft³
120.0 l
Weight
260.0 lb
118.0 kg

Product Specifications for 458 mm (18 in), Pin On

See how 458 mm (18 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the 458 mm (18 in), Pin On

View More Offers