Studio Shot

1800 mm (71 in)

Width
70.9 in
1800.0 mm
Capacity
14.8 ft³
420.0 l
Weight
476.2 lb
216.0 kg

Product Specifications for 1800 mm (71 in)

See how 1800 mm (71 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the 1800 mm (71 in)

View More Offers