General Duty Bucket

General Duty Bucket 1700 mm (67 in): 573-4997

Width
67.0 in
1700.0 mm
Capacity
2.6 yd³
2.0 m³
Weight
2712.0 lb
1230.0 kg

Product Specifications for General Duty Bucket 1700 mm (67 in): 573-4997

See how General Duty Bucket 1700 mm (67 in): 573-4997 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the General Duty Bucket 1700 mm (67 in): 573-4997

View More Offers