Width | 24 in 610 mm |
Capacity | 9.5 ft³ 270 l |
Weight | 496 lb 225 kg |
Base Edge Thickness | 1 in 25 mm |
Tip Radius | 43.6 in 1108 mm |
Interface Type | Pin On Pin On |
High strength buckets designed for maximum performance and value over a broad range of applications.
Width | 24 in 610 mm |
Capacity | 9.5 ft³ 270 l |
Weight | 496 lb 225 kg |
Base Edge Thickness | 1 in 25 mm |
Tip Radius | 43.6 in 1108 mm |
Interface Type | Pin On Pin On |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.