Heavy Duty Bucket

Heavy Duty Bucket 1650 mm (67 in): 573-5015

Width
67.0 in
1650.0 mm
Capacity
2.48 yd³
1.9 m³
Weight
2879.0 lb
1306.0 kg

Product Specifications for Heavy Duty Bucket 1650 mm (67 in): 573-5015

See how Heavy Duty Bucket 1650 mm (67 in): 573-5015 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Heavy Duty Bucket 1650 mm (67 in): 573-5015

View More Offers